A6K/A6KS Rotay DIP Switch
7.2 mm Square Miniature Rotary DIP
Switches
- Mounting space reduced by 50%, compared with 10 mm square types.
- Surface/through-hole mounting terminlas are available both Top and Side-actuated types.
- Gold-plated contacts ensure high reliability.
- Embossed 100 pcs reel type is recommended for flexible demand.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet A6K/A6KS | |
Precautions | DIP Switch Safety Precautions | |
Selection Guide | Switch Selection | |
Technical information | The SOLUTIONS [Operation Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of DIP SwitchesGeneral Knowledge of DIP Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
A6K-102RF | Login/Register | Login/Register | Download | In production | |
A6K-102RS | Login/Register | Login/Register | Download | In production | |
A6K-104RF | Login/Register | Login/Register | Download | In production | |
A6K-104RS | Login/Register | Login/Register | Download | In production | |
A6K-162RF | Login/Register | Login/Register | Download | In production | |
A6K-162RS | Login/Register | Login/Register | Download | In production | |
A6K-164RF | Login/Register | Login/Register | Download | In production | |
A6K-164RS | Login/Register | Login/Register | Download | In production | |
A6KS-102RF | Login/Register | Download | In production | ||
A6KS-102RF-P | Login/Register | Download | In production | ||
A6KS-102RS | Login/Register | Download | In production | ||
A6KS-102RS-P | Login/Register | Download | In production | ||
A6KS-104RF | Login/Register | Download | In production | ||
A6KS-104RF-P | Login/Register | Download | In production | ||
A6KS-104RS | Login/Register | Download | In production | ||
A6KS-104RS-P | Login/Register | Download | In production | ||
A6KS-162RF | Login/Register | Download | In production | ||
A6KS-162RF-P | Login/Register | Download | In production | ||
A6KS-162RS | Login/Register | Download | In production | ||
A6KS-162RS-P | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.