EE-SX4235A-P2 Photomicrosensor (Transmissive)
- Product Discontinuation
Slot/Snap-in Mounted Type
(Slot Width: 5 mm)
- Can be used with three sizes of substrates and panels (t = 1, 1.2, 1.6 mm)
- Featuring enhanced maintainability thanks to a snap-in mounted structure in which mounting screws are unnecessary and through use of an all-purpose CT connector.
- Photo IC output (Light-ON)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet EE-SX4235A-P2 | |
Precautions | Photomicrosensor Precautions | |
Selection Guide | Sensor Selection Guide | |
Selection Guide | Photomicrosensors Selection Guide | |
Technical information | Technical Information for Photomicrosensors | |
Reliability | Reliability |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
EE-SX4235A-P2 | Login/Register | Download | Product Discontinuation |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.