![Product Image G5Q-EL/-EL2/-EL3 PCB Power Relays: G5Q-EL/-EL2/-EL3](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/G5Q-EL--EL2--EL3.png)
G5Q-EL/-EL2/-EL3 PCB Power Relay
![Product Image G5Q-EL/-EL2/-EL3 PCB Power Relays: G5Q-EL/-EL2/-EL3](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/G5Q-EL--EL2--EL3.png)
A Miniature Power Relay
with high performance
- IEC/EN 60335-1 conformed.
- Coil insulation system: class F (UL1446)
- [Type G5Q-EL]
Higher performance compare with G5Q standard type. Minimum 100,000 operations durability at 10 A (250 VAC) switching. - [Type G5Q-EL2]
High inrush capacity performance (Inrush current 40 A). UL508 TV3 conformed. - [Type G5Q-EL3]
Ideal for motor switching 3 A with high inrush 30 A IEC/EN 60079-15 conformed.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G5Q-EL/-EL2/-EL3 | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G5Q-1A-EL-HA-VH | Login/Register | Login/Register | RoHS Certificate | In production | |
G5Q-1A4-EL2-HA | Login/Register | Login/Register | RoHS Certificate | In production | |
G5Q-1A4-EL3-HA | RoHS Certificate | In production | |||
G5Q-EL3 | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.