What kind of switch is a DIP switch?
ID: FAQE20081E
update:
Answer
DIP switches are miniature switches that are mounted onto PCBs and used to make settings on electronic devices.
Their name comes from having the same shape and array of terminals found in integrated circuits (dual inline package), so it is abbreviated to DIP.
Explanation
DIP Switches are categorized as setting switches, and the setting conditions are output as ON/OFF signals.
Omron's DIP switches have the following features;
Small Size Low Profile | The standard size is 2.54 mm for the distance between neighboring terminals (pitch), and 3.5 mm for the height. We have also been able to miniaturize this down to a half pitch of 1.25 mm. |
---|---|
High Contact Reliability | DIP Switches are only used to change settings and therefore are not manipulated often. We have designed our DIP Switches with the optimal materials and mechanisms to maintain high contact reliability. |
Automatic Mounting | We utilize the same packaging as other components (stick, taping, etc.) so that the same mounting equipment can be used for automatic mounting. |
Typpical application exampls for DIP switches are shown below.
Mode Settings for Factory Automation and Industrial Equipment
- Temperature controllers, servo controllers and other factory automation control devices
- Automatic mounting machines
![Temperature Controllers](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/FAQE20081E-001.png)
![Servo Controllers](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/FAQE20081E-002.png)
![Automatic Mounting Machines](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/FAQE20081E-003.png)
Specifications Settings for PC Peripherals and Communications Equipment
- PC and modem PCBs
![PC](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/FAQE20081E-004.png)
![Modems](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/FAQE20081E-005.png)
For more information, visit DIP switch definition.
Quick tips
No Tips
Product category | Switches DIP Switches |
---|---|
Classification | Selection, Characteristics |
Related keywords |
|