Which are the waterproof tactile switches?

ID: FAQE20062E

update:

Answer

Waterproof tactile switches have an IP67 equivalent rating and also go by sealed switches.
Omron’s waterproof (IP67) tactile switch models are as follows:
B3W, B3S, B3SL, B3SN, B3SE, B3WN

Explanation

Among models with a degree of protection equivalent to IP67, B3W/B3WN are through-hole type and the others are surface mount type. The types with ground terminal and gold plating are as follows:

  • With ground terminal: B3W, B3S, B3SN
  • With gold plating: B3SN

For more information, see "What is a Tactile Switch?"

Quick tips

Although they have the sealing performance equivalent to that of IP67, please note that they cannot be used in an environment where water droplets stick constantly (for a long period of time).

Product category Switches Tactile Switches
Classification Selection, Characteristics
Related keywords
  • Tactile Switch
  • Waterproof
  • IP67
  • Ground Terminal
  • Gold-Plated

If the information you are looking for is not found