Which basic switches are waterproof?

ID: FAQE20015E

update:

Answer

Omron has basic switches with a degree of protection of IP67.

Explanation

At IP67, water enters if the switch is opened and closed under water or the switch is continuously exposed to water. IP67 means that water does not enter if the product is submerged in water at a depth of 1 m for 30 minutes; it does not mean that the switch can be opened or closed under such an environment.

D2□W (W indicates support for IP67):

  • D2VW
  • D2SW
  • D2SW-P
  • D2FW-G
  • D2HW
  • D2JW
  • D2QW
  • D2AW

For more about ingress protection levels, please see "Switch Basics: Technology".

Quick tips

No Tips

Product category Switches Basic Switches
Classification Selection, Characteristics
Related keywords
  • Basic Switch
  • IP67
  • Waterproof

If the information you are looking for is not found