B5WC-VB Color Sensor to Build into Equipment

b5wc-vb_en.webp
  • New

A New Color Sensor with Built-in Algorithms!
– Easier Use with Built-in Algorithms –

Reliable Detection of Changes and
Differences in Color
– Contributes to Automation of Equipment –

  • Improves equipment maintenance efficiency by monitoring the changes in liquid color.
  • Assists equipment multifunctionality and work automation by an operation based on the color information of the detected object.
  • Provides stable operation of equipment by detecting the objects by color.
  • Can be built into equipment thanks to its compact form* and high degree of installation flexibility.

* Size: 8.4 [W] × 40 [L] × 15.9 [H] mm

DOWNLOAD

This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".

Catalog

Data type File name Date of update
Data sheet Data sheet B5WC-VB
Selection Guide Sensor Selection Guide
Catalog Built-In Color Sensor B5WC-VB

Operation manual / software

Data type File name Date of update
User’s Manual Built-In Color Sensor B5WC-VB2323 User's Manual Membership Only
Software Software License Agreement for B5WC-VB

*In order to download this software, you must agree to the license agreement.

MODEL LIST

Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.

Model SamacSys
3D/ECAD*1
Ultra Librarian
3D/ECAD*2
Aratas
2D/3D CAD*3
Buy online RoHS Certification*4 Product Status
B5WC-VB2323-1
Login/Register Login/Register
Download In production
  • *1External site (SamacSys) opens in a new window.
    SamacSys uniquely created 3D CAD and ECAD data based on the information provided by Aratas. Please note that Aratas does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data.
  • *2External site (Ultra Librarian) opens in a new window.
    Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by Aratas. Please note that Aratas does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data.
  • *3See here for 2D,3D CAD data specifications.
  • *4Rohs Certificate may not be listed.
    Please contact us or distributors for products that are not listed.