G8G Middle Power PCB Relay DC 12 V/24 V Applications
Middle load relay for Motor/Heater control applications
- Can replace Micro ISO Plug-in type relay
- Small size & High heat resistance enable for usage in engine room
- Can support 40 A Fuse
- PIP reflow compliant
- Temperature range -40°C to +125°C
- DC24V Model for the applications of commercial vehicle also avaiable
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G8G | |
| Precautions | Safety Precoutions for ALL Automotive and small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G8G-17R DC12 | Login/Register | Login/Register | Download | In production | ||
| G8G-17SR DC12 | Login/Register | Login/Register | Download | In production | ||
| G8G-1A7R DC12 | Login/Register | Login/Register | Download | In production | ||
| G8G-1A7SR DC12 | Login/Register | Login/Register | Download | In production | ||
| G8G-1SV DC24 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.