G3VM-51PR(TR05)

USOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 50mA |
---|---|
LED forward current reduction rate | -0.5mA/℃ |
LED reverse voltage | 5V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 50V |
Continuous load current (AC peak/DC) | 300mA |
ON current reduction rate | -3mA/℃ |
Pulse ON current | 900mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+85℃ |
Ambient storage temperature | -40~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 1.0V |
---|---|
LED forward voltage Typical | 1.15V |
LED forward voltage Maximum | 1.3V |
Reverse current | 10μA |
Capacitance between terminals | 15pF |
Trigger LED forward current Typical | 0.5mA |
Trigger LED forward current Maximum | 3mA |
Release LED forward current Minimum | 0.2mA |
Maximum resistance with output ON Typical | 1Ω |
Maximum resistance with output ON Maximum | 1.5Ω |
Current leakage when the relay is open Maximum | 1nA |
Capacitance between terminals Typical | 12pF |
Capacitance between terminals Maximum | - |
Capacitance between I/O terminals | 0.4pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | 0.2ms |
Turn-ON time Maximum | 0.5ms |
Turn-OFF time Typical | 0.1ms |
Turn-OFF time Maximum | 0.4ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.