G3VM-41LR5
- Scheduled for discontinuation
SSOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 50mA |
|---|---|
| LED forward current reduction rate | -0.5mA/℃ |
| LED reverse voltage | 5V |
| Connection temperature | 125℃ |
| Load voltage (AC peak/DC) | 40V |
| Continuous load current (AC peak/DC) | 300mA |
| ON current reduction rate | -3.0mA/℃ |
| Pulse ON current | 900mA |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 1500Vrms |
| Ambient operating temperature | -20~+85℃ |
| Ambient storage temperature | -40~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.0V |
|---|---|
| LED forward voltage Typical | 1.15V |
| LED forward voltage Maximum | 1.3V |
| Reverse current | 10μA |
| Capacitance between terminals | 15pF |
| Trigger LED forward current Maximum | 4mA |
| Release LED forward current Minimum | 0.2mA |
| Maximum resistance with output ON Typical | 1Ω |
| Maximum resistance with output ON Maximum | 1.5Ω |
| Current leakage when the relay is open Typical | - |
| Current leakage when the relay is open Maximum | 1nA |
| Capacitance between terminals Typical | 10pF |
| Capacitance between terminals Maximum | 14pF |
| Capacitance between I/O terminals | 0.8pF |
| Insulation resistance between I/O terminals Minimum | 1000MΩ |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Typical | 0.2ms |
| Turn-ON time Maximum | 0.5ms |
| Turn-OFF time Typical | 0.2ms |
| Turn-OFF time Maximum | 0.5ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.