G3VM-26M11
![product-image](https://omronfs.omron.com/products_image/G3VM-26M10-26M11-66M.png)
Dummy
Absolute Maximum Rating (Ta = 25℃)
Load voltage (AC peak/DC) | 20V |
---|---|
Continuous load current (AC peak/DC) | 1000mA |
Pulse ON current | 3000mA |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -30~+80℃ |
Ambient storage temperature | -30~+100℃ |
Electrical Characteristics (Ta=25℃)
Maximum resistance with output ON Typical | 0.21Ω |
---|---|
Maximum resistance with output ON Maximum | 0.25Ω |
Current leakage when the relay is open Maximum | 2nA |
Capacitance between terminals Typical | 40pF |
Capacitance between terminals Maximum | - |
Capacitance between I/O terminals | 3.5pF |
Insulation resistance between I/O terminals Minimum | 500MΩ |
Turn-ON time Typical | 0.4ms |
Turn-ON time Maximum | 2.5ms |
Turn-OFF time Typical | 0.04ms |
Turn-OFF time Maximum | 1.5ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.