G3VM-21LR10(TR05)
SSOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 30mA |
---|---|
LED forward current reduction rate | -0.3mA/℃ |
LED reverse voltage | 5V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 20V |
Continuous load current (AC peak/DC) | 200mA |
ON current reduction rate | -2.0mA/℃ |
Pulse ON current | 600mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 1500Vrms |
Ambient operating temperature | -20~+86℃ |
Ambient storage temperature | -40~+126℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 1.15V |
---|---|
LED forward voltage Typical | 1.35V |
LED forward voltage Maximum | 1.45V |
Reverse current | 10μA |
Capacitance between terminals | 70pF |
Trigger LED forward current Maximum | 3mA |
Release LED forward current Minimum | 0.1mA |
Maximum resistance with output ON Typical | 3Ω |
Maximum resistance with output ON Maximum | 5Ω |
Current leakage when the relay is open Typical | 0.01nA |
Current leakage when the relay is open Maximum | 0.2nA |
Capacitance between terminals Typical | 0.8pF |
Capacitance between terminals Maximum | 1.1pF |
Capacitance between I/O terminals | 0.3pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | - |
Turn-ON time Maximum | 0.2ms |
Turn-OFF time Typical | - |
Turn-OFF time Maximum | 0.2ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.