G3VM-21LR10
- Scheduled for discontinuation
SSOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 30mA |
|---|---|
| LED forward current reduction rate | -0.3mA/℃ |
| LED reverse voltage | 5V |
| Connection temperature | 125℃ |
| Load voltage (AC peak/DC) | 20V |
| Continuous load current (AC peak/DC) | 200mA |
| ON current reduction rate | -2.0mA/℃ |
| Pulse ON current | 600mA |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 1500Vrms |
| Ambient operating temperature | -20~+86℃ |
| Ambient storage temperature | -40~+126℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.15V |
|---|---|
| LED forward voltage Typical | 1.35V |
| LED forward voltage Maximum | 1.45V |
| Reverse current | 10μA |
| Capacitance between terminals | 70pF |
| Trigger LED forward current Maximum | 3mA |
| Release LED forward current Minimum | 0.1mA |
| Maximum resistance with output ON Typical | 3Ω |
| Maximum resistance with output ON Maximum | 5Ω |
| Current leakage when the relay is open Typical | 0.01nA |
| Current leakage when the relay is open Maximum | 0.2nA |
| Capacitance between terminals Typical | 0.8pF |
| Capacitance between terminals Maximum | 1.1pF |
| Capacitance between I/O terminals | 0.3pF |
| Insulation resistance between I/O terminals Minimum | 1000MΩ |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Typical | - |
| Turn-ON time Maximum | 0.2ms |
| Turn-OFF time Typical | - |
| Turn-OFF time Maximum | 0.2ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.