XW4H/XW4K/XW4L PCB Terminal Blocks Push-in SMT Terminals with 2.54mm Pitch
Push-in Terminals to Easily
Complete Connections.
PCB Terminal Blocks
with 2.54mm Pitch.
- Push-in connection method allows repeated repairs.
- Hold-down structure for strength on PCBs.
- Active lock mechanism for superior vibration and shock resistance.
- Both vertical and horizontal models available.
- Suction cover included to enable automatic mounting. (XW4K/XW4L vertical models)
- Can be mounted to the back surfaces of PCBs.
- Small reel are available. (XW4K/XW4L only)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet XW4H/XW4K/XW4L | |
| Precautions | Common Precautions for Connectors | |
| Selection Guide | Connector Selection | |
| Accessory | Tools |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| XW4H-02A1 | Login/Register | Download | In production | |||
| XW4H-03A1 | Login/Register | Download | In production | |||
| XW4H-04A1 | Login/Register | Download | In production | |||
| XW4H-05A1 | Login/Register | Download | In production | |||
| XW4H-06A1 | Login/Register | Download | In production | |||
| XW4H-07A1 | Login/Register | Download | In production | |||
| XW4H-08A1 | Login/Register | Download | In production | |||
| XW4H-09A1 | Login/Register | Download | In production | |||
| XW4H-10A1 | Login/Register | Download | In production | |||
| XW4H-11A1 | Login/Register | Download | In production | |||
| XW4H-12A1 | Login/Register | Download | In production | |||
| XW4K-02A1-H1 | Login/Register | Download | In production | |||
| XW4K-02A1-H1-R100 | Download | In production | ||||
| XW4K-02A1-V1 | Login/Register | Download | In production | |||
| XW4K-02A1-V1-R100 | Download | In production | ||||
| XW4K-03A1-H1 | Login/Register | Download | In production | |||
| XW4K-03A1-H1-R100 | Download | In production | ||||
| XW4K-03A1-V1 | Login/Register | Download | In production | |||
| XW4K-03A1-V1-R100 | Download | In production | ||||
| XW4K-04A1-H1 | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.