Absolute Maximum Rating (Ta = 25℃)

Connection temperature125℃
Input forward voltage6V
Input reverse voltage6V
Load voltage (AC peak/DC)30V
Continuous load current (AC peak/DC)1500mA
ON current reduction rate-15mA/℃
Pulse ON current4500mA
Connection temperature125℃
Dielectric strength between I/O500Vrms
Ambient operating temperature-40~+110℃
Ambient storage temperature-40~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

Reverse current10μA
Capacitance between terminals30pF
Input forward current6.3mA
Operate voltage Typical1.4V
Operate voltage Maximum3V
Operate voltage Minimum0.8V
Release voltageTypical1.4V
Maximum resistance with output ON Typical0.1Ω
Maximum resistance with output ON Maximum0.2Ω
Current leakage when the relay is open Maximum1nA
Capacitance between terminals Typical120pF
Capacitance between terminals Maximum150pF
Capacitance between I/O terminals1pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Maximum2.0ms
Turn-OFF time Maximum0.2ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.