G3VM-21UV11

VSON(R) 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
Connection temperature | 125℃ |
---|---|
Input forward voltage | 6V |
Input reverse voltage | 5V |
Load voltage (AC peak/DC) | 20V |
Continuous load current (AC peak/DC) | 1000mA |
ON current reduction rate | -10mA/℃ |
Pulse ON current | 3000mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+110℃ |
Ambient storage temperature | -40~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
Reverse current | 10μA |
---|---|
Capacitance between terminals | 30pF |
Input forward current | 6.3mA |
Operate voltage Typical | 1.8V |
Operate voltage Maximum | 3V |
Operate voltage Minimum | 0.8V |
Release voltageTypical | 1.8V |
Maximum resistance with output ON Typical | 0.18Ω |
Maximum resistance with output ON Maximum | 0.22Ω |
Current leakage when the relay is open Maximum | 1nA |
Capacitance between terminals Typical | 40pF |
Capacitance between terminals Maximum | - |
Capacitance between I/O terminals | 1pF |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Maximum | 2ms |
Turn-OFF time Maximum | 1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.