G3VH-331B
- New
DIP 6pin; PCB Terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 50mA |
|---|---|
| LED forward current reduction rate | -0.5 |
| LED reverse voltage | 5V |
| Connection temperature | 150℃ |
| Load voltage (AC peak/DC) | 3 |
| 300V | |
| Continuous load current (AC peak/DC) | 300mA |
| ON current reduction rate | -2mA/℃ |
| Pulse ON current | 900mA |
| Connection temperature | 150℃ |
| Dielectric strength between I/O | 5 |
| 000Vrms | |
| Ambient operating temperature | -40~+85℃ |
| Ambient storage temperature | -40~+105℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.0V |
|---|---|
| LED forward voltage Typical | 1.33V |
| LED forward voltage Maximum | 1.5V |
| Reverse current | 5.0μA |
| Capacitance between terminals | 30pF |
| Trigger LED forward current Typical | 2.4mA |
| Trigger LED forward current Maximum | 5mA |
| Release LED forward current Minimum | 0.2mA |
| Maximum resistance with output ON Typical | 3.5Ω |
| Maximum resistance with output ON Maximum | 5Ω |
| Current leakage when the relay is open Maximum | 1μA |
| Capacitance between terminals Typical | 220pF |
| Capacitance between I/O terminals | 1.3pF |
| Insulation resistance between I/O terminals Minimum | 10^10Ω |
| Turn-ON time Typical | 1ms |
| Turn-ON time Maximum | 2ms |
| Turn-OFF time Typical | 0.05ms |
| Turn-OFF time Maximum | 0.2ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.