List of Recommended SiC MOSFET Relays for Next Generation Semiconductor Testing Equipment (ATE)

In next-generation power semiconductor test equipment, reed relays are widely used for signal switching applications in high-voltage ranges. However, challenges related to miniaturization and maintainability have also been identified. The use of SiC MOSFET relays that support high voltage and high withstand voltage contributes to improved testing efficiency.
Select the model that fits your application from the recommended SiC MOSFET relay list for ATE below.

High Load Voltage type

SiC MOS FET relays suitable for high voltage testing of power semiconductors, etc.

Click on each model to see the product details.

Load voltage (AC Peak/DC)(V) Model Contact form Continuous load current (AC Peak/DC)(mA) Package
1800V G3VH-181B/181E 1a 30mA DIP6
3000V G3VH-331B/331E 1a 300mA DIP6

Contact Us