vol.299 December 2025

Bringing you the latest information on board design Fresh ON THE BOARD Solutions

All the necessary functions are included form the start. Only embedding sensors in our devices!?

Development / Design Man-hour Saving / Added Value Improvement
Man-hour savings with
ready-to-use sensors that require no additional design

Various forms of automation are advancing in transportation and public infrastructure, and sensors play a key role in enabling such automation. However, installing a sensor device from the electronic components category into a device often requires peripheral circuits, programming, communication functions, and other elements, necessitating significant man-hours for their design and verification.
OMRON contributes to enhancing the added value of your products by providing sensors that reduce design man-hours.

Many sensor devices have various design issues (additional designs) that must be addressed in order to be fully utilized.

Issue

Low output

Analog output

The sensor detects noise components

Output data is voltage

5.68V
(voltage)

Post-output calculations are required, increasing the CPU load on the device and necessitating a higher-performance CPU.

CPU

Communication functionality is required for connection to the device

Sensor device

Additional design

Amplification of
the output via an
amplifier circuit

ON/OFF output
(open collector
output)

Noise reduction
using a noise
suppression
component or a
noise-resistant
shielding
component

Conversion of
voltage to
temperature using
an arithmetic
circuit and
program

36.2°C (temperature)

Addition of a
higher-
performance CPU

CPU

Addition of
communication
functionality

Sensor device =Communication=> Device

OMRON’s products do not require steps through and are ready for immediate use.

Products No need for the following additional designs

Ideal for applications requiring high-speed response

Photomicrosensor
(Transmissive)

EE-SX3□□□
EE-SX4□□□

Amplifier circuit

ON/OFF output

The photo IC type provides ON/OFF outputs via an open collector, eliminating the need for post-processing circuits.

Less affected by the color or material of the detected object, as well as ambient light

Light Convergent Reflective Sensor

B5W-LB

Amplifier circuit

ON/OFF output

Noise suppression

No noise suppression circuit is required

Output temperature data detected without making contact

MEMS Non-contact Thermal Sensor

D6T

Amplifier circuit

Noise suppression

Output data
conversion
(calculation)

Communication
function

No need for circuits from amplification and calculation to I²C output

Implementing 10 types of human recognition image sensing, including facial recognition, on a small PCB

Human Vision Components
(HVC-P2)

B5T

Post-output
arithmetic
processing

Communication
function

This component completes everything from detection to data output, reducing the CPU load on the device.

* Contents as of November 2025.
In the interest of product improvement, specifications are subject to change without notice

Contact Us