vol.268 May 2023

Two models with low power consumption, environmental friendliness, and high insulation have been newly added to the popular ultra-compact SOP4 series.
![High-sensitivity MOS FET relay typical model lineup: {NEW G3VM-61VY4 (Maximum load voltage 60V) [Low current consumption 1/3] Trigger LED forward current *Comparison of our conventional model (G3VM-61VY3) and new model (G3VM-61VY4). conventional model: 3.0mA => new model: 1.0mA / [High load current 1.75 times] Continuous load current *Comparison of our conventional model (G3VM-61G2) and new model (G3VM-61VY4). conventional model: 0.4A => new model: 0.7A / [High insulation resistance 2.5 times] Input/output withstand voltage *Comparison of our conventional model (G3VM-61G2) and new model (G3VM-61VY4). conventional model: 1,500Vrms => new model: 3,750Vrms} / {NEW G3VM-351VY1 (Maximum load voltage 350V) [Low current consumption 1/3] Trigger LED forward current *Comparison of our conventional model (G3VM-351VY) and new model (G3VM-351VY1). conventional model: 3.0mA => new model: 1.0mA / [High load current 1.1 times] Continuous load current *Comparison of our conventional model (G3VM-351G1) and new model (G3VM-351VY1). conventional model: 0.1A => new model: 0.11A / [High insulation resistance 2.5 times] Input/output withstand voltage *Comparison of our conventional model (G3VM-351G1) and new model (G3VM-351VY1). conventional model: 1,500Vrms => new model: 3,750Vrms}](/sites/default/files/2023-05/onboard_268_2_03_en.png)
Application examples:

Recommended for signal output to
sensors and external outputs
Available even in small lots

・DMS PRODUCTS For GREEN
For those who want to see OMRON's product lineup, including relays that contribute to decarbonization
・Basic knowledge of MOS FET relays
For those who want to know more about MOS FET relays
・MOS FET Relay Selection Guide
For those who want to know about the overall lineup of MOS FET relays
* Contents as of April 2023.
In the interest of product improvement, specifications are subject to change without notice