vol.263 December 2022
![DC Power Relays G9EC-1-B-X1 W44mm×L98mm×H86.7mm](/sites/default/files/2022-12/onboard_263_2_01_en.png)
![Assortment On The Board](/sites/default/files/2022-08/icon_flag03_en.png)
DC power relay G9EC-1, capable
of interrupting high-voltage,
high-current DC loads, is now
available in a 1,000 VDC type.
![(Maximum interruption
500 A at 1,000 VDC)1,000 VDC switching available, Same size as standard G9EC, UL/CSA compliant, UL508 certified. Major applications: PV battery, DC quick charger, Large battery for business use [Specifications]Rated load: 1,000 VDC 100 A, Rated carry current: 200A, Withstand voltage: 4,000 VAC 1 min., Electrical durability (resistive load): 1,000 VDC 100 A, 6,000+ times/1,000 VDC 150 A, 1,000+ times, Maximum interruption current: 1,000 VDC 500 A, 5+ times, Operating temperature: -40~85°C](/sites/default/files/2022-12/onboard_263_2_02_en.png)
Main performance
![PCB terminals, Main performance of screw terminals](/sites/default/files/2022-12/onboard_263_2_03_en.png)
Note: The size ratios in each product photo are approximate. For more information, refer to the datasheet.
* Contents as of November 2022.
In the interest of product improvement, specifications are subject to change without notice