vol.260 September 2022
![(NEW)Sealed Ultra Subminiature Basic Switch D2GW W9.5 x L6.0 x H12.5mm](/sites/default/files/2022-09/onboard_260_2_01_en.png)
Industry's smallest*1, IP67 protection, sealed switch D2GW is available in leaf lever type.
Example applications
Smart meters (electricity), gas meters, quick chargers (for electric vehicles), security equipment, welding machines, packaging machines, food and beverage related equipment
Terminal type/shape | PCB terminals/soldering terminals/ press-fit terminals |
Lead wire |
---|---|---|
Outline drawing*2 | ![]() |
![]() |
Dimensions | W8.3 x L5.3 x H6.5 mm | W9.5 x L6.0 x H12.5 mm |
*1.Based on OMRON's research in August, 2022.
*2.The lever can be installed in either the left or right.
Compact but long stroke, helpful for design
![D2VW: OT 1.6mm Size (width) 33mm -> D2GW: OT 4.45mm Size (width)8.3mm](/sites/default/files/2022-09/onboard_260_2_04_v3_en.png)
Comparison with conventional models
The smaller size allows for mounting in narrow spaces where it could not fit before, and for applications requiring more detection. The stroke has been made longer than before while the size has been reduced, making the design easier.
Structure with low operating noise and high contact reliability
![D2VW: Snap-action mechanism -> D2GW: Slide & bifurcated contacts](/sites/default/files/2022-09/onboard_260_2_05_v3_en.png)
Comparison with conventional models
The slide contact mechanism is highly effective when cleaning to scrape off foreign substances such as film, and is resistant to contact failure. In addition, "slide & bifurcated contacts" are used for higher reliability.
Slide contact (side view) characteristics
The slide contact is designed to open and close by sliding the contact up and down.
During the sliding process, foreign matter such as film is scraped off (screening effect).
![Power OFF: When not connected](/sites/default/files/2022-09/onboard_260_2_06_en.png)
![Power ON: Connected when the contact slides down](/sites/default/files/2022-09/onboard_260_2_07_en.png)
* Contents as of August 2022.
In the interest of product improvement, specifications are subject to change without notice