vol.259 August 2022
![(Coming Soon) Color Sensor B5WC W 8.4 x L 40 x H 15.9 mm (* Actual size image)](/sites/default/files/2022-08/onboard_259_2_01_en.png)
New built-in color sensor is now available!
- Color changes and differences will not be missed -
The color sensor emits a white LED and receives reflected light from the detected object. The received light is separated into RGB data (R: Red, G: Green, B: Blue) and the data is output via I2C.
The outstanding features of the color sensor can be used in various situations
![](/sites/default/files/2022-08/onboard_259_2_03_en.png)
1.Condition monitoring (color change monitoring)
For example, it is possible to check when the equipment is due for maintenance by remotely monitoring such items as changes in oil color.
![](/sites/default/files/2022-08/onboard_259_2_04_en.png)
2.Multifunctionality of equipment (color match monitoring)
By detecting differences in the color of detected objects and having the equipment operate according to the color of the detected object, it is possible to make the equipment multifunctional.
![](/sites/default/files/2022-08/onboard_259_2_05.png)
3.Stable operation of equipment (not affected by color)
Detecting differences in color, rather than differences in the amount of reflected light as with conventional optical sensors, may be more effective for stable operation of the equipment.
![](/sites/default/files/2022-08/onboard_259_2_06.png)
To request materials for the color sensor B5WC,
please apply through the special E-web site.
E-newsletter for OMRON Electronic Components website member will be available soon!
Our e-newsletter designed for our website members, will keep you up-to-date with the latest information. Please take this opportunity to register as a member.
![](/sites/default/files/2022-08/onboard_259_2_07.png)
[ Information to be delivered ]
1. Membership Benefits
CAD data as well as RoHS certificates will be available on the website.
In addition to the above membership benefits, we will also inform you of events and other information.
2. Recommended Content
We will send out special contents that will help you solve your problems.
3. Fresh On the Board
We will share the highlights of the latest issue and theme and insights into the following month's issue.
You can also search for digitized back numbers from our archives.
* Contents as of July 2022.
In the interest of product improvement, specifications are subject to change without notice