vol.258 July 2022
![[NEW]Convergent Reflective Sensor with Operation Indicator B5W-LB2114-1:W8.4 x L40 x H15.9 mm / B5W-LB1114-1:W8.4 x L26 x H13 mm](/sites/default/files/2022-08/onboard_258_2_01_en.png)
The B5W-LB series is now available with an operation indicator that lights up upon detection.
![Sensor lights up when an object in within detection range Out of detection range: Remains unlit/Within detection range: Sensor lights up](/sites/default/files/2022-08/onboard_258_2_02_en.png)
Streamline on-site maintenance and servicing
In the past, operation could only be checked by the control unit, requiring two people for checking and adjustment. This sensor can be confirmed with an indicator light, requiring only one person.
![B5W-LB1114-1:Sensing distance: 2 to 10 mm/ B5W-LB2114-1:Sensing distance: 10 to 55 mm](/sites/default/files/2022-08/onboard_258_2_03_en.png)
Stable detection of difficult-to-detect objects
Stable detection of even difficult-to-detect objects such as mirrored surfaces and transparent objects. In addition, the unit can be installed while viewing the operation indicator, making positioning and adjustment more accurate and easier.
Light Convergent Reflective Sensor: B5W-LB Series
Used in many applications as a built-in optical sensor that can stably detect objects that were previously difficult to detect, such as mirrored surfaces as well as black and transparent objects.
For more information, refer to E-WEB "B5W Application Guide".
![[NEW]Diffuse Reflective Sensor with Variable Sensing Distance B5W-DB11A1-1: W8.4 x L26 x H13 mm](/sites/default/files/2022-08/onboard_258_2_04_en.png)
Variable sensing distance type added to B5W-DB series
![Customers can adjust the sensing distance themselves with the application](/sites/default/files/2022-08/onboard_258_2_05_en.png)
![The sensing distance can be varied by connecting an external resistor (RLED).](/sites/default/files/2022-08/onboard_258_2_06_en.png)
Application example
Diffuse Reflective Sensor: B5W-DB Series
Ultra-compact built-in optical sensor with long sensing distance. Used for detecting hands and human bodies as the use of touchless ON/OFF equipment has increased during the COVID pandemic.
For more information, refer to E-WEB "B5W Application Guide".
"Photo-Micro Sensors Application Guide" is now available on E-WEB!
![](/sites/default/files/2022-08/onboard_258_2_08_en.png)
It is full of useful information such as application examples and problem-solving knowledge.
We hope you will take advantage of it.
* Contents as of June 2022.
In the interest of product improvement, specifications are subject to change without notice