vol.252 January 2022
![](/sites/default/files/2022-07/onboard_252_2_01_2_en.png)
A product specializing in inrush resistance (IEC60669 certified) has been added to the G5RL, which has a proven track record over many years.
Inrush Current-resistant Special Type
G5RL-U/K1A-EL-HA
G5RL Product Variations and Features
Model | Features | Target | |
---|---|---|---|
G5RL-1A-LN | Silent, TV-5 rated | Power supply applications for home appliances | |
G5RL-1A-E-LN | High-capacity, TV-5 rated | ||
➀ | G5RL-1A-TV8 | Inrush current-resistant (TV-8) | Factory/building automation equipment |
G5RL-1A-E-TV8 | High-capacity inrush resistant (TV-8) | ||
G5RL-U/-K1A-E | Energy-saving (latching) inrush current-resistant (TV-8 standard ballast) |
Lighting equipment | |
➁ | [NEW] G5RL-U/K1A-EL-HA |
High inrush resistance, capacitor load (IEC60669-1) compliant, flame retardant (IEC60335-1 international safety standard for ignition resistance), energy-saving (latching) |
Applications
Lighting industry-specific products that conform to the IEC60669-1 standard for lighting equipment, but can also be used in other applications requiring relays that can withstand capacitor loads as well as LED lighting.
![【Illumination controller】Office/commercial facility lighting, Home-use dimming equipment【Factory/building automation equipment】Robot controller, Machine tool, Security, Blind Control, Air conditioning/AV control](/sites/default/files/2022-07/onboard_252_2_02_2_en.png)
Inrush resistance performance (inrush current waveform)
![①Tungsten load (TV8) ②Capacitor load (IEC60669-1)](/sites/default/files/2022-07/onboard_252_2_03_en.png)
Inverter modules can be replaced with push-in terminal block XW4M/N.
Contributing to better inspection tact time and workability.
![Inverter modules can be replaced with push-in terminal block XW4M/N.](/sites/default/files/2022-07/onboard_252_2_04_en.png)
"Electronic Components Business website relaunched ~ Creating new customer experience value ~
Electronic Components Business website renewed for global release! In addition to the user-friendly structure and design, registered customers are also provided with information tailored to their individual needs. With our improved website, we will enhance our digital connection with you and provide even more value!
![](/sites/default/files/2022-07/onboard_252_2_05_en.png)
* Contents as of December 2021.
In the interest of product improvement, specifications are subject to change without notice