Light Convergent Reflective Sensor
Light Convergent Reflective Sensor
- Robustness
- Suppression of the difference between colors or materials of detecting objectives.
- Application
- Detection of transparent and mirror reflective objectives.
- General purpose
- No use of additional parts by optical system design suppressing ambient surroundings.
Basic construction/Operating principles
Applications (Mouseover here and you can see applications.)
-
Refrigerator
"Glass detection"Coffee machine
"Cup detection"Robot vacuum cleaner
"Floor gap detection"
-
Vending machine
"Cup detection"Copier
"Paper detection,
Transmissive detection"
Specification
Electric and optical characteristics
Parameter | Symbol | Characteristics | Unit | Conditions | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
Operating supply voltage | Vcc | 4.5 | 5.0 | 5.5 | V | - |
Maximum Output voltage | Vomax | - | 3.3 | - | V | - |
Output votage (Far) | Vofar | - | - | 30 | mV | At L=70mm by White paper * |
Output votage (Near) | Vonear | 70 | - | - | mV | At L=22.8mm by Black pape * |
*Input frequency; 500Hz duty40%, Input voltage; 5V
Output voltage at no reflective object is defined as 0 mV.
Fig.3 show Dataum level and Mouting surface.
solutions-lineup-sensor
MEMS Flow Sensors Selection MEMS flow sensors can be searched by various specifications
Light Convergent Reflective Sensors – Application Guide View a collection of use cases of limited reflective sensors, issues and improvements
Environmental Sensors Introducing the features, lineup, and applications of environmental sensors
Photomicro Sensor Selection Choose from a wide range of variations of photomicro sensors to suit your application
OMRON's Touchless Sensors Lineup Introducing OMRON’s touchless sensors at a glance
What is IOT? The role of advanced IoT sensors is explained
OMRON's MEMS Sensors Introducing OMRON's MEMS products, technologies, and application examples
Light Convergent Reflective Sensor A reflective sensor that accurately detects the presence or absence of an object within a limited range
Advancements in ToF, Thermal & Touchless Sensors The next generation of Omron sensors have arrived. Discover the innovations driving new applications, including autonomous mobile robots.