G8N DC small power relay
- Product Discontinuation
Standard low load relay for Motor/Heater control applications
- Super-slim width (7.2mm). Good for parts layout.
- Even at a small size, high-wattage switching is possible due to the contacts and heat-release design. 100,000 times at 14VDC/25A (motor lock).
Product Discontinuation Date:Sep,30,2025. Recommended replacement:G8NB
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G8N | |
| Precautions | Safety Precoutions for ALL Automotive and small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G8N-1 DC12 | - | Product Discontinuation | ||||
| G8N-17HR DC12 | - | Product Discontinuation | ||||
| G8N-17LR DC12 | - | Product Discontinuation | ||||
| G8N-17UR DC12 | - | Product Discontinuation | ||||
| G8N-1H DC12 | - | Product Discontinuation | ||||
| G8N-1L DC12 | - | Product Discontinuation | ||||
| G8N-1U DC12 | - | Product Discontinuation |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.