G3VM-61QR3(TR05)

- New
S-VSON(L) 4pin; Surface-mounting terminals; Load voltage
(peak value) 60V
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 30mA |
---|---|
LED forward current reduction rate | -0.3mA/℃ |
LED reverse voltage | 6V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 60V |
Continuous load current (AC peak/DC) | 400mA |
ON current reduction rate | -4mA/℃ |
Pulse ON current | 1.2A |
Connection temperature | 125℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+110℃ |
Ambient storage temperature | -40~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 1.1V |
---|---|
LED forward voltage Typical | 1.24V |
LED forward voltage Maximum | 1.4V |
Reverse current | 10μA |
Capacitance between terminals | 80pF |
Trigger LED forward current Typical | - |
Trigger LED forward current Maximum | 3mA |
Release LED forward current Minimum | 0.1mA |
Maximum resistance with output ON Typical | 1.1Ω |
Maximum resistance with output ON Maximum | 1.5Ω |
Current leakage when the relay is open Maximum | 1000(1)nA |
Capacitance between terminals Typical | 12pF |
Capacitance between terminals Maximum | 20pF |
Capacitance between I/O terminals | 0.9pF |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | 0.1(0.05)ms |
Turn-ON time Maximum | 0.25(0.13)ms |
Turn-OFF time Typical | 0.05(0.06)ms |
Turn-OFF time Maximum | 0.2(0.2)ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.