Does Omron have a high-capacity waterproof model (IP67)?
ID: FAQE20031E
update:
Answer
We have the following sealed basic switches (IP67) with high capacity:
V size: D2VW / rating 5A
S size: D2SW / rating 3A
J size: D2HW / rating 2A
Explanation
Due to high airtightness of sealed basic switches (IP67), heat generated inside them by high-capacity switching cannot dissipate, which remarkably reduces electrical durability. For this reason, the 5A specification of D2VW is equivalent to the 15A specification of the model V, and the 3A specification of D2SW is equivalent to the 10A specification of the model SS, in their internal structures.
Quick tips
No Tips
Product category | Switches Basic Switches |
---|---|
Classification | Usage, Applications |
Related keywords |
|