What are soldering conditions for the tactile switch?

ID: FAQE20075E

update:

Answer

See Explanaion below for soldering conditions.

Explanation

  1. Flow soldering conditions
    [ When using a flow solder bath ]
    • Pre-heating temperature of 100°C or lower and soldering time within 60 seconds
    • Main heating temperature of 260°C or lower and soldering time within 5 seconds
    [ Hand soldering ]
    • Iron tip temperature of 350°C or lower and soldering time within 5 seconds
  2. Reflow soldering conditions
    [ Temperature profile for reflow ]
    • Set the profile according to the temperature profile of each model.
    [ Hand soldering ]
    • Iron tip temperature of 350°C or lower and soldering time within 5 seconds

For more information, see "What is a Tactile Switch?" Safety precautions.

Quick tips

No Tips

Product category Switches Tactile Switches
Classification Mounting, Storage
Related keywords
  • Tactile Switch
  • Soldering
  • Flow Soldering
  • Reflow Soldering
  • Hand Soldering

If the information you are looking for is not found