Which basic switches are suitable for microload?
ID: FAQE20012E
update:
Answer
Our basic switches with rated current of 0.1 A support microload.
Explanation
Shown below are Omron’s basic switches (rating of 0.1 A respectively) that support microload.
V size:
- VX
- D2MV
- D2RV
- D2VW
- D2MC
- D3V
S size:
- SS
- D2S
- D2SW
- SSP
- D2SW-P
- D3M
J size:
- D2F
- D2FD
- D2HW
- D2JW
- D2FW
*Please note that D3M, D2FS, D2QW, D2AW are switches dedicated for microload.
For more information, see "Switch Basics” Applications / Microloads.
Quick tips
When the product is used under a load smaller than the minimum applied load, repeated switching generates oxide film, which may lead to poor contact mainly during microload switching. The product must be used with voltage and current that should not be lower than the minimum applied load (reference value).
- Minimum applied load example 5 VDC, 1 mA
Product category | Switches Basic Switches |
---|---|
Classification | Selection, Characteristics |
Related keywords |
|