Which DIP switches are corrosion-resistant?

ID: FAQE20085E

update:

Answer

Consider using sliding type DIP switch: models A6D/A6DR. However, the performance should be evaluated in your actual environment with the actual equipment.

Explanation

Models A6D/A6DR comparatively resist corrosion as they have a protective structure equivalent to IP64 in addition to gold-plated twin contacts.

Quick tips

The twin contact enhances reliability, and the gold-plated twin contacts have the following structure:

  • Cover
  • Strikers
  • Wiper (contact)
  • Contact terminal
  • Base

gold-plated twin contacts
Product category Switches DIP Switches
Classification Selection, Characteristics
Related keywords
  • DIP Switch
  • Gold-Plated Twin Contacts
  • IP64
  • A6D
  • A6DR

If the information you are looking for is not found