Products Casino

No applicable products.

Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
Sensor Magnetic Sensor W2DN-06
Magnetic detection for unauthorized play Wide detection area High sensitivity Four sensitivity range Φ:270~310mm at maximum sensitiity Power Voltage: DC5~12V 18×12×7 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
Sensor Touch Switch W2GJ-F5
Touch detection Easy installation Flat type Detection capacitance: 35±7pF Power Voltage: DC5~15V 15×15×5.5 Data sheet
Sensor Touch Switch W2GJ-L6
Touch detection Easy installation Vertical type Detection capacitance: 35±7pF Power Voltage: DC5~15V 15×15×5.5 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
Sensor LED built-in Photo Micro Sensor W5HG-09
Object detection for switching LED built-in
Connector type
Output: Open Collector
Power Voltage: 5V ± 10%
16.1 x 17.5 x 8.3 Data sheet
Category Product Model Product Photo Uses Feature Specification Dimension(mm) Download Product detail
Sensor Light Convergent Reflective Sensor B5W-LB series
Object detection Reliable detection
Shiny, black or transparent
Wide sensing range
Output: Open collector
Sensing Distance: 2 to 55mm
Power supply voltage: 24VDC±10%
26 x 13 x 8.4
40 x 15.9 x 8.4
Data sheet Product site Application guide
Sensor Diffuse Reflective Sensor B5W-DB11A1-A
Object detection
Human detection
Miniature
Immune to ambient light
Output: Open collector
Sensing Distance: 550mm
Power supply voltage: 12VDC±10%
26 x 13 x 8.4 Data sheet Product site
Sensor 3D TOF Sensor Module B5L
3D detection Interference prevention
High dynamic range
Edge noise reduction
Sensing Distance: 0.5m~4m - Data sheet Product site Product video
Sensor Human Vision Components B5T-007001-010
Human recognition 10 different image sensing
Easy-to-mount
Detection Range Horizontal: 54°±3°
Detection Range Vertical: 41°±3°
Detection Distance for human body: about 17m
- Data sheet Product site Product video White paper
Sensor Human Vision Components B5T-007001-020
Human recognition Detection Range Horizontal: 94°±3°
Detection Range Vertical: 76°±3°
Detection Distance for human body: about 8m
-
Sensor Color Sensor B5WC
Detection of change and differences in color Reliable detection Detection Distance 40mm
Output: I2C
I/O: Connector
40 x 15.9 x 8.4 Data sheet Product site Product video
Sensor MEMS Thermal Sensors D6T-1 series
Contactless temperature measurement Detect slightest temperature changes
Low noise
Easy connection
Number of Elements: 1x1
Viewing angle: X=26.5°~58°、Y=26.5°~58°
Object temperature detection range: -40 to 80°C
- Data sheet Product site Product video White paper
Sensor MEMS Thermal Sensors D6T-8 series
Contactless temperature measurement Number of Elements: 1x8
Viewing angle: X=54.5°、Y=5.5°
Object temperature detection range: 5 to 200°C
-
Sensor MEMS Thermal Sensors D6T-44 series
Contactless temperature measurement Number of Elements: 4x4
Viewing angle: X=44.2°、Y=45.7°
Object temperature detection range: 5 to 200°C
-
Sensor MEMS Thermal Sensors D6T-32
Contactless temperature measurement Number of Elements: 32x32
Viewing angle: X=90.0°、Y=90.0°
Object temperature detection range: 0 to 200°C
-
Sensor Vibration Sensor D7S
Earthquake detection Smallest Power Voltage: 2.1~5.5V
Mount: SMD
10.6 x 9.8 x 2.1 Data sheet Product site Product video
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
IC Motor Control IC W2RF018WF
For Brushless DC motor CMOS
Serial interface
Motor 2ch
Package: QFP-48pin
Power Voltage: 3.0~5.5V
9×9×1.7 Data sheet
IC Motor Control IC W2RF008WF
For stepping motor CMOS
Serial interface
Motor 2ch / Solenoid 4ch
Package: QFP-48pin
Power Voltage: 3.0~5.5V
9×9×1.7 Data sheet
IC LED Driver W2RG012RN
For LED lighting control 256 color gradiation
LED max 128ch
Package: QFN-48pin
Power Voltage: 3.0~5.5V
7×7×1 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
Motor Brushless DC Motor
with gears
W2SKB-1A
Reel in slot Middle size
High power
High efficiency
Rated Torque: 10mNm
No Load Speed: 5,500rpm or more
Power Voltage: DC24V ± 5% for motor
DC5V ± 5% for hall IC
Φ51×25 Data sheet
Motor Brushless DC Motor W2SHM-1
Reel in slot Middle size
High power
High efficiency
Rated Torque: 10mNm
No Load Speed: 4,400rpm or more
Power Voltage: DC12V ± 10% for motor
DC5V ± 10% for hall IC
Φ29.5×18.8 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
IC Motor Control IC W2RF018WF
For Brushless DC motor CMOS
Serial interface
Motor 2ch
Package: QFP-48pin
Power Voltage: 3.0~5.5V
9×9×1.7 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download
Motor VCM W5HG-14
Haptics Vibration
Unique feeling
Smooth move
Attraction: 4.00N or more at 5mm travel, 1.09A current.
Operation cycle: 25% intermittent currenct 30sec
Rated Voltage: DC12V
Coil Resistance: 11Ω±10%
Φ30×21.2 Data sheet
Category Product Model Product Photo Application Feature Specification Dimension(mm) Download Product detail
Switch Lever Switch W5HD-01
Play lever in slot 360° operability
High durability
Operation Strength: 300N
Durability: 10million cycle
Power Voltage: DC5V ± 10%
99.3×43×35 Data sheet
Coming soon
Switch Bash Button W7BB-X01
Play button in slot See-through keytop
High durability
Water resistance
Operation Force: 2.1N
Durability: 4million cycle
Power Voltage: DC5V ± 5% for switch function
DC24V ± 5% for switch function
Φ84×14.2 Data sheet Product site Technical paper