Products Guide

Classic reel type

  • See Through Panel

    Material properties of our panel allow for it to be completely transparent while not illuminated and create sudden images once activated.

  • Brushless DC motor Model W2SKB-1A

    The reel's unique movement is made possible by Omron's control technology.
    This control technology can be used in combination with a dedicated control IC to easily achieve position control.
    It enables a variety of movements, including high-speed rotations and bounding rotations.

  • Lever Switch Model W5HD-01

    This is a lever switch that can be operated in all directions 360 degrees.
    Equipped with a photomicrosensor for enhanced functionality, this is a long-life lever switch that can withstand 10 million operations.

  • Bash Button Model W7BB-X01

    Thinner bash button profile allows for wider slot machine display.
    Also, realizing durability and water resistance suitable for casino environments.