G3VM-□1BR□/□1ER□ MOS FET Relays DIP 6-pin, High-current and Low-ON-resistance Type
MOS FET Relays in DIP 6-pin
packages that achieve the low ON
resistance and high switching capacity
of a mechanical relay
- Load voltage: 20 V, 30 V, 40 V, 60 V, or 100 V
- 20-V Relay: Continuous load current of 4 A (8 A) max. *
- 30-V Relay: Continuous load current of 5 A (10 A) max. *
- 40-V Relay: Continuous load current of 3.5 A (7 A) max. *
- 60-V Relay: Continuous load current of 4 A (8 A) max. *
- 100-V Relay: Continuous load current of 3.5 A (7 A) max. *
* Values in parentheses are for connection C.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-□1BR□/□1ER□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] Membership Only |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.