XG8 Original Plugs
Original Plug that can be used in a wide
range of applications.
- Can use as a Plug for different Sockets.
- [Applicable Sockets]
- XG4M Flat Cable Connector
- XG5 Discrete-wire IDC Connector
- Through-holes handle 0.8-mm wires.
- With Double-row Plugs with right-angle terminals, block-base soldering improves productivity while lock levers simplify locking (excluding XG8V and XG8W Plugs with straight terminals).
- Simply cut to divide (excluding XG8W Right-angle Plugs).
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet XG8 | |
Precautions | Common Precautions for Connectors | |
Selection Guide | Connector Selection |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
XG8A-5031 | Login/Register | Login/Register | RoHS Certificate | In production | |
XG8A-5034 | Login/Register | Login/Register | RoHS Certificate | In production | |
XG8B-0131 | Login/Register | Login/Register | RoHS Certificate | In production | |
XG8B-0134 | Login/Register | Login/Register | RoHS Certificate | In production | |
XG8S-0231 | RoHS Certificate | In production | |||
XG8S-0241 | RoHS Certificate | In production | |||
XG8S-0331 | RoHS Certificate | In production | |||
XG8S-0341 | RoHS Certificate | In production | |||
XG8S-0431 | RoHS Certificate | In production | |||
XG8S-0441 | RoHS Certificate | In production | |||
XG8S-0631 | RoHS Certificate | In production | |||
XG8S-0831 | RoHS Certificate | In production | |||
XG8S-0841 | RoHS Certificate | In production | |||
XG8S-1631 | RoHS Certificate | In production | |||
XG8S-1641 | RoHS Certificate | In production | |||
XG8S-1831 | RoHS Certificate | In production | |||
XG8T-0231 | RoHS Certificate | In production | |||
XG8T-0241 | RoHS Certificate | In production | |||
XG8T-0431 | RoHS Certificate | In production | |||
XG8T-0441 | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.