Product Details Portlet
Note: Polarizing guide pitch is 22.86 mm.
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
Table of Dimensions
XG4H Board-to-board Sockets
The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.
- Our new production system improves reliability.
- Space-saving Box-type Plugs (XG4C) available.
- IDC Plugs (XG4E) can be used for relaying.
- An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
- The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
- Conform to MIL standards (MIL-C-83503).
- UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG4H-1031 | Download | |
XG4H-1431 | Download | |
XG4H-1631 | Download | |
XG4H-2031 | Download | |
XG4H-2631 | Download | |
XG4H-3031 | Download | |
XG4H-3431-1 | Download | |
XG4H-4031-1 | Download | |
XG4H-4034 | Download | |
XG4H-5031 | Download | |
XG4H-5071 | Download | |
XG4H-6031 | Download | |
XG4H-6071 | Download | |
XG4H-6431 | Download | |
XG4H-6471 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Polarity guides | Model |
---|---|---|
Sockets with Straight DIP terminals | ||
10 | 1 | XG4H-1031 |
14 | 1 | XG4H-1431 |
16 | 1 | XG4H-1631 |
20 | 1 | XG4H-2031 |
26 | 1 | XG4H-2631 |
30 | 1 | XG4H-3031 |
34 | 1 | XG4H-3431-1 |
40 | 1 | XG4H-4031-1 |
50 | 1 | XG4H-5031 |
2 (See note.) | XG4H-5071 | |
60 | 1 | XG4H-6031 |
2 (See note.) | XG4H-6071 | |
64 | 1 | XG4H-6431 |
2 (See note.) | XG4H-6471 |
No. of contacts | Model |
---|---|
Sockets with right-angle DIP terminals | |
40 | XG4H-4034 |
| MIL Sockets: XG4M | MIL Plugs: XG4A | ||
---|---|---|---|---|
Rated current | 1A | 3A * | ||
Rated voltage | AC250V | AC300V | ||
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) | |||
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) | |||
Total insertion force | 1.96 N max. per contact | |||
Removal force | 0.39 N min. (with test gauge, t= 0.64 mm) | |||
Insertion durability | 50 times | |||
Ambient operating temperature | Operating: -55 to 105℃ (with no icing at low temperature) |
(Unit: mm) XG4H- XG4H- XG4H-3431-1 XG4H-4031-1 (With straight DIP terminals) *Sockets with model numbers ending in -1 are available only with 34 or 40 contacts (provide kinked terminals and standoff to prevent the Sockets from falling over). Mounting View (BOTTOM VIEW) | |
XG4H-4034 (With right-angle DIP terminals) Mounting View (BOTTOM VIEW) |
Table of Dimensions
No. of contacts | Dimensions [mm] | |
---|---|---|
A | B | |
10 | 17.3 | 10.16 |
14 | 22.3 | 15.24 |
16 | 24.9 | 17.78 |
20 | 30.0 | 22.86 |
26 | 37.6 | 30.48 |
30 | 42.7 | 35.56 |
34 | 47.7 | 40.64 |
40 | 55.4 | 48.26 |
50 | 68.1 | 60.96 |
60 | 80.8 | 73.66 |
64 | 85.8 | 78.74 |