Product Details Portlet
Note: The cover is an open-end type.
XG2A Double-row PCB Connectors
Achieve Total Cost Reduction through High-density Mounting and Reduced Wiring 2
- IDC connections allow you to wire all terminals at once without terminating the cable.
- Can be DIP-soldered directly to the circuit board.
- Small size (height 5.8 mm, width 6.8 mm) allows more efficient use of circuit board space.
- Uses a 2.54-mm grid terminal arrangement for easier design of circuits.
- Type: standard and reverse.
- Uses UL94V-0 approved insulation material.
- The IDC Tool has Attachments for all terminals.
The result is efficient, labor-saving wiring.
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG2A-1001 | Download | |
XG2A-1002 | Download | |
XG2A-1401 | Download | |
XG2A-1402 | Download | |
XG2A-1601 | Download | |
XG2A-1602 | Download | |
XG2A-2001 | Download | |
XG2A-2002 | Download | |
XG2A-2601 | Download | |
XG2A-2602 | Download | |
XG2A-3001 | Download | |
XG2A-3002 | Download | |
XG2A-3401 | Download | |
XG2A-3402 | Download | |
XG2A-4001 | Download | |
XG2A-4002 | Download | |
XG2A-5001 | Download | |
XG2A-5002 | Download | |
XG2A-6001 | Download | |
XG2A-6002 | Download | |
XG2A-6401 | Download | |
XG2A-6402 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
| |||||
---|---|---|---|---|---|
Connectors with standard terminal arrangement | Connectors with reverse terminal arrangement | ||||
10 | XG2A-1001 | XG2A-1002 | |||
14 | XG2A-1401 | XG2A-1402 | |||
16 | XG2A-1601 | XG2A-1602 | |||
20 | XG2A-2001 | XG2A-2002 | |||
26 | XG2A-2601 | XG2A-2602 | |||
30 | XG2A-3001 | XG2A-3002 | |||
34 | XG2A-3401 | XG2A-3402 | |||
40 | XG2A-4001 | XG2A-4002 | |||
50 | XG2A-5001 | XG2A-5002 | |||
60 | XG2A-6001 | XG2A-6002 | |||
64 | XG2A-6401 | XG2A-6402 |
Rated current | 1A |
---|---|
Rated voltage | 250 VAC |
Contact resistance | 15mΩmax. (at 20 mV, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) |
Dielectric strength | 500 VAC for 1 min (leakage current:1 mA max.) |
Ambient operating temperature | -55 to 85℃ (with no icing at low temperature) |
(Unit: mm) Standard Terminal Arrangement: XG2A-□□01 Reverse Terminal Arrangement: XG2A-□□02 | |
Dimensions |
No. of contacts | Dimensions (mm) | ||||
---|---|---|---|---|---|
A | B | ||||
10 | 17.9 | 10.16 | |||
14 | 22.9 | 15.24 | |||
16 | 25.5 | 17.78 | |||
20 | 30.6 | 22.86 | |||
26 | 38.2 | 30.48 | |||
30 | 43.3 | 35.56 | |||
34 | 48.3 | 40.64 | |||
40 | 56.0 | 48.26 | |||
50 | 68.7 | 60.96 | |||
60 | 81.4 | 73.66 | |||
64 | 86.4 | 78.74 |
Correct Use
Handling
There is no Strain Relief for the PCB Connector. Leave enough slack to avoid tension on the cable.
Terminals can be press fit no matter which direction the base and cover are facing.
See the pages on the XG4 or XG2 connector for information on special tools, such as IDC press tools.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250 ±5℃
2. Continuous soldering time: Within 5 ±1 s