G6Z Surface-mounting High-frequency Relay
Surface-mounting, 3-GHz-Band, Miniature, SPDT, High-frequency Relay
- Superior high-frequency characteristics, such as an isolation of 30 dB min., insertion loss of 0.5 dB max., and V.SWR of 1.5 max. at 2.6 GHz.
- Surface-mounting terminals and superior high frequency characteristics combined using semi triplate strip transmission lines.
- Miniature dimensions of 20 × 8.6× 8.9 mm (L×W×H).
- Choose from a lineup that includes single-winding latching models (200 mW), double-winding latching models (360 mW), and models with a reverse contact arrangement.
- Series includes models with an E-shape terminal structure (same as existing models), and models with a Y-shape terminal structure, allowing greater freedom with PCB design.
- Models with 75Ωimpedance and models with 50Ω impedance are available.
Discontinuation Date: Mar. 31, 2016
Relay Function | Enclosure rating |
Contact form | Terminal arrange- ment |
Characteristic impedance |
Rated coil voltage | Model | Minmum packing unit |
---|---|---|---|---|---|---|---|
Single side stable | Fully sealed | SPDT (1c) |
E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1PE | 25 pcs/tube |
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1PE-A | |||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1P | ||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1P-A | |||||
Single winding latching | E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1PE | |||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1PE-A | |||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1P | ||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1P-A | |||||
Double winding latching | E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1PE | |||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1PE-A | |||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1P | ||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1P-A |
Note: | 1. | Please add the coil rated voltage (V) to the model number when ordering. Example: G6Z-1PE DC3 In addition, the delivered product and its package will be marked with voltage specification as "□□VDC". |
Standard Models with Surface-mounting Terminals
Relay Function | Enclosure rating |
Contact form | Terminal arrange- ment |
Characteristic impedance |
Rated coil voltage | Model | Minmum packing unit |
Minimum ordering unit (Tape packing) |
---|---|---|---|---|---|---|---|---|
Single side stable | Fully sealed | SPDT (1c) |
E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1FE | 25 pcs/tube (300 pcs/ reel) |
300 pcs/reel |
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1FE-A | ||||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1F | |||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6Z-1F-A | ||||||
Single winding latching | E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1FE | ||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1FE-A | ||||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1F | |||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZU-1F-A | ||||||
Double winding latching | E-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1FE | ||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1FE-A | ||||||
Y-shape | 75 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1F | |||||
50 Ω | 3, 4.5, 5, 9, 12, and 24 VDC | G6ZK-1F-A |
Note: | 1. | Please add the coil rated voltage (V) to the model number when ordering. Example: G6Z-1PE DC3 In addition, the delivered product and its package will be marked with voltage specification as "□□VDC". |
2. | When ordering Relays in tape packing (surface mounting terminal models), add "-TR" to the end of the model number. This specification, however, is not part of the relay model number, so it is not marked on the relay case. (If "-TR" is not added to the end of the model number, the Relays will be provided in tube packing.) |
|
3. | Consult your OMRON representative for reverse contact models. |
Single-side Stable Models
G6E-2P(E), G6Z-1F(E))
Rated voltage | 3 VDC | 4.5 VDC | 5 VDC | 9 VDC | 12 VDC | 24 VDC |
---|---|---|---|---|---|---|
Rated current | 66.7 mA | 44.4 mA | 40.0 mA | 22.2 mA | 16.7 mA | 8.3 mA |
Coil resistance | 45 Ω | 101 Ω | 125 Ω | 405 Ω | 720 Ω | 2,880 Ω |
Must set voltage | 75% max. of rated voltage | |||||
Must reset voltage | 10% min. of rated voltage | |||||
Maximum voltage | 150% of rated voltage | |||||
Power consumption | Approx. 200 mW |
Single-winding Latching Models
G6ZU-1P(E), G6ZU-1F(E)
Rated voltage | 3 VDC | 4.5 VDC | 5 VDC | 9 VDC | 12 VDC | 24 VDC |
---|---|---|---|---|---|---|
Rated current | 66.7 mA | 44.4 mA | 40.0 mA | 22.2 mA | 16.7 mA | 8.3 mA |
Coil resistance | 45 Ω | 101 Ω | 125 Ω | 405 Ω | 720 Ω | 2,880 Ω |
Must set voltage | 75% max. of rated voltage | |||||
Must reset voltage | 75% max. of rated voltage | |||||
Maximum voltage | 150% of rated voltage | |||||
Power consumption | Approx. 200 mW |
Double-winding Latching Models
G6ZK-1P(E), G6ZK-1F(E)
Rated voltage | 3 VDC | 4.5 VDC | 5 VDC | 9 VDC | 12 VDC | 24 VDC |
---|---|---|---|---|---|---|
Rated current | 120 mA | 80 mA | 72 mA | 40 mA | 30 mA | 15 mA |
Coil resistance | 25 Ω | 56 Ω | 69 Ω | 225 Ω | 400 Ω | 1,600 Ω |
Must set voltage | 75% max. of rated voltage | |||||
Must reset voltage | 75% max. of rated voltage | |||||
Maximum voltage | 150% of rated voltage | |||||
Power consumption | Approx. 360 mW |
Note: | 1. | The rated current and coil resistance are measured at a coil temperature of 23ºC with a tolerance of ±10%. |
2. | The operating characteristics are measured at a coil temperature of 23ºC. | |
3. | The maximum voltage is the highest voltage that can be imposed on the Relay coil instantaneously. | |
4. | The voltage measurements for operate/release and set/reset are the values obtained for instantaneous changes in the voltage (rectangular wave). |
Contact Ratings
Load | Resistive load |
---|---|
Rated load | 10 mA at 30 VAC; 10 mA at 30 VDC; 10 W at 900 MHz (See note.) |
Rated carry current | 0.5A |
Max. switching voltage | 30 VAC, 30 VDC |
Max. switching current | 0.5A |
High-frequency Characteristics
|
900 MHz | 2.6 GHz | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
TH | SMD | TH | SMD | ||||||||
E-shape | Y-shape | E-shape | Y-shape | E-shape | Y-shape | E-shape | Y-shape | ||||
Isolation | 75 Ω | 65 dB min. | 60 dB min. | 35 dB min. | 45 dB min. | 30 dB min. | 40 dB min. | ||||
50 Ω | 60 dB min. | ||||||||||
Insertion loss (not including substrate loss) |
75 Ω | 0.2 dB max. | 0.5 dB max. | ||||||||
50 Ω | 0.1 dB max. | 0.3 dB max. | |||||||||
V.SWR | 75 Ω | 1.2 max. | 1.5 max. | ||||||||
50 Ω | 1.1 max. | 1.3 max. | |||||||||
Return loss | 75 Ω | 20.8 dB max. | 14.0 dB max. | ||||||||
50 Ω | 26.4 dB max. | 17.7 dB max. | |||||||||
Maximum carry power | 10 W (See note 2.) |
Note: | The above values are initial values. | |
1. | Contact your OMRON representative if the Relay will be used in applications that require high repeatability with high-frequency characteristics in microload regions. | |
2. | These values are for an impedance of 50 Ωor 75 Ωwith a V.SWR of 1.2 max. |
Characteristics
|
Single-side stable models | Single-winding latching models | Double-winding latching models | |||
---|---|---|---|---|---|---|
G6Z-1P(E),G6Z-1F(E) | G6ZU-1P(E),G6ZU-1F(E) | G6ZK-1P(E),G6ZK-1F(E) | ||||
Contact resistance *1 | 100 mΩ max. | |||||
Operating (set) time | 10 ms max. | |||||
Release (reset) time | 10 ms max. | |||||
Minimum set/reset pulse time | --- | 12 ms | ||||
Insulation resistance *2 |
100 M Ω min. (at 500 VDC) | |||||
Dielectric strength | Between Coil and contacts |
1,000 VAC, 50/60 Hz for 1 min | ||||
Between ground and coil/contacts |
500 VAC, 50/60 Hz for 1 min | |||||
Between Contacts of the same polarity |
500 VAC, 50/60 Hz for 1 min | |||||
Vibration resistance |
Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | ||||
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |||||
Shock resistance | Destruction | 1,000 m/s2 | ||||
Malfunction | 500 m/s2 | |||||
Durability | Mechanical | 1,000,000 operations min. (at 36,000 operations/hour) | ||||
Electrical | 300,000 operations min. (30 VAC, 10 mA/30 VDC, 10 mA), 100,000 operations min. (900 MHz, 10 W) at a switching frequency of 1,800 operations/hour |
|||||
Ambient operating temperature | -40°C to 70°C (with no icing or condensation) | |||||
Ambient operating humidity | 5% to 85% RH | |||||
Weight | Approx. 2.8 g |
Note: | The above values are initial values. | |
1. | The contact resistance was measured with 10 mA at 1 VDC with a voltage drop method. | |
2. | The insulation resistance was measured with a 500 VDC megohmmeter applied to the same parts as those used for checkingthe dielectric strength. |
Models with PCB Terminals G6Z-1PE G6ZU-1PE G6Z-1PE-R |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm. |
|||||
G6Z-1PE-A G6ZU-1PE-A |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm.
|
|||||
G6Z-1P G6ZU-1P |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm.
|
|||||
G6Z-1P-A G6ZU-1P-A |
|||||
Mounting Dimensions (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm.
|
|||||
G6ZK-1PE |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm.
|
|||||
G6ZK-1PE-A |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm.
|
|||||
G6ZK-1P |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mmmm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm. |
|||||
G6ZK-1P-A |
|||||
PCB Mounting Holes (Bottom View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Bottom View) Note:Check carefully the coil polarity of the Relay. |
||||
Note:Each value has a tolerance of ± 0.3 mm. |
|||||
Models with Surgace-mounting Terminals |
|||||
G6Z-1FE G6ZU-1FE |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6Z-1FE-A G6ZU-1FE-A |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6Z-1F G6ZU-1F |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6Z-1F-A G6ZU-1F-A |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6ZK-1FE |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6ZK-1FE-A |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6ZK-1F |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
|||||
G6ZK-1F-A |
|||||
Mounting Dimensions (Top View) Tolerance:±0.1mm |
Terminal Arrangement/ Internal Connections (Top View) Note:Check carefully the coil polarity of the Relay. |
||||
|
Correct Use
●High-frequency Characteristics Measurement Method and Measurement Substrate
·High-frequency characteristics for the G6Z are measured in the way shown below. Consult your OMRON representative for details on 50-Ω models.
Substrate Types
Material: FR-4 glass epoxy (glass cloth impregnated with epoxy resin and copper laminated to its outer surface)
Thickness :1.6mm
Thickness of copper plating:18νm
Note:1. The compensation substrate is used when measuring the Relay's insertion loss. The insertion loss is ob- tained by subtracting the measured value for the com- pensation substrate from the measured value with the Relay mounted to the high-frequency measurement substrate.
Note2. For convenience, the diagrams of the high-frequency measurement substrates given here apply both to models with an E-shape terminal structure and to mod- els with a Y-shape terminal structure.
Note3. Be sure to mount a standoff tightly to the through-hole substrate.
Note4. Use measuring devices, connectors, and substrates that are appropriate for 50 Ω and 75 Ω respectively.
Note5. Ensure that there is no pattern under the Relay. Other- wise, the impedance may be adversely affected and the Relay may not be able to attain its full characteris- tics.
●Handling
·Do not use the Relay if it has been dropped. Dropping the Relay may adversely affect its functionality.
·Protect the Relay from direct sunlight and keep the Relay under normal temperature, humidity, and pressure.
·Use the Relay as soon as possible after opening the moistureproof package. If the Relay is left for a long time after opening the moisture-proof package, the appearance may suffer and seal failure may occur after the solder mounting process. To store the Relay after opening the moisture-proof package, place it into the original package and sealed the package with adhesive tape.
·When washing the product after soldering the Relay to a PCB, use a water-based solvent or alcohol-based solvent, and keep the solvent temperature to less than 40°C. Do not put the relay in a cold cleaning bath immediately after soldering.
●Claw Securing Force During Automatic Mounting
During automatic insertion of Relays, be sure to set the securing force of each claw to the following so that the Relay's characteris- tics will be maintained.
Secure the claws to the shaded area. Do not attach them to the center area or to only part of the Relay.
●Latching Relay Mounting
Make sure that the vibration or shock that is generated from other devices, such as Relays, on the same panel or substrate and imposed on the Latching Relay does not exceed the rated value, otherwise the set/reset status of the Latching Relay may be changed. The Latching Relay is reset before shipping. If exces- sive vibration or shock is imposed, however, the Latching Relay may be set accidentally. Be sure to apply a reset signal before use.
●Coating
Do not use silicone coating to coat the Relay when it is mounted to the PCB. Do not wash the PCB after the Relay is mounted using detergent containing silicone. Otherwise, the detergent may remain on the surface of the Relay.
●Repeatability
Contact your OMRON representative if the Relay will be used in an application that requires high repeatability in high-frequencycharacteristics for the microload region. (Such applications include testing and measurement equipment and ATE applications.)