Product Details Portlet

G3MC Solid State Relays

Reinforced Insulation Models Added to Compact, Thin-profile Series of SSRs for PCBs 

  • 4.5-mm thin design for high-density PCB applications.
  • DC input and AC output for applicable load of 1A (at 40°C) and 2A (at 25°C).
  • Compact, thin-profile SSR of monoblock construction with an all-in-one lead frame incorporates a PCB, terminals and heat sink
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3MC-101P Download Download
G3MC-101P-VD Download Download
G3MC-101PL Download Download
G3MC-101PL-VD Download Download
G3MC-201P Download Download
G3MC-201P-VD Download Download
G3MC-201P-VD-1 Download Download
G3MC-201PL Download Download
G3MC-201PL-VD Download Download
G3MC-201PL-VD-1 Download Download
G3MC-202P Download Download
G3MC-202P-VD Download Download
G3MC-202P-VD-1 Download Download
G3MC-202PL Download Download
G3MC-202PL-VD Download Download
G3MC-202PL-VD-1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Isolation Zero-cross
function
Indicator Snubber
circuit
Applicable output
load
Rated input
voltage
Model
Phototriac Yes No Yes 1A at 100 to 120 VAC 5 VDC G3MC-101P
G3MC-101P-VD
12 VDC
24 VDC
No 5 VDC G3MC-101PL
G3MC-101PL-VD
12 VDC
24 VDC
Yes 1A at 100 to 240 VAC 5 VDC G3MC-201P
G3MC-201P-VD
G3MC-201P-VD-1
12 VDC
24 VDCs
No 5 VDC G3MC-201PL
G3MC-201PL-VD
G3MC-201PL-VD-1
12 VDC
24 VDCs
Yes 2A at 100 to 240 VAC 5 VDC G3MC-202P
G3MC-202P-VD
G3MC-202P-VD-1
12 VDC
24 VDCs
No 5 VDC G3MC-202PL
G3MC-202PL-VD
G3MC-202PL-VD-1
12 VDC
24 VDC
Note: When ordering models conforming to VDE(basic insulation), add"-VD" to the model number Reinforced insulation models are also availble For details.contact your OMRON representative.
Specifications
Ratings(Ambient Temperature25ºC)
Input
Rated voltage Operating voltage Impedance Voltage levels
Must operate voltage Must dropout Voltage
5VDC 4 to 6 VDC 300Ω±20% 4 VDC max. 1 VDC min.
12VDC 9.6 to 14.4 VDC 800Ω±20% 9.6 VDC max.
24VDC 19.2 to 28.8 VDC 1.6kΩ±20% 19.2 VDC max.
Note: 1. Each model has 5-VDC, 12-VDC input versions.

Output
Model Applicable load
Rated load voltage Load voltage Load current lnrush current
G3MC-101P (-VD)
G3MC-101PL (-VD)
100 to 120 VAC, 50/60Hz 75 to 132 VAC, 50/60Hz 0.1 to 1A 8A(60Hz, 1cycle)
G3MC-201P (-VD) (-1)
G3MC-201PL (-VD) (-1)
100 to 240 VAC, 50/60Hz 75 to 264VAC, 50/60Hz
G3MC-202P (-VD) (-1)
G3MC-202PL (-VD) (-1)
100 to 240 VAC, 50/60Hz 75 to 264VAC, 50/60Hz 0.1 to 2A 30A(60Hz, 1cycle)
*The load current varies depending on the ambient temperature. Refer to Load Current vs. Ambient Temperature under Engineering Data.

Characteristics
Model


Item
G3MC-101P(-VD) G3MC-101PL(-VD) G3MC-201P(-VD) (-1)
G3MC-202P(-VD) (-1)
G3MC-201PL(-VD) (-1)
G3MC-202PL(-VD) (-1)
Operate time 1/2 of load power source cycle +
1 ms max.
1 ms max. 1/2 of load power source cycle +
1 ms max.
1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage drop 1.6 V (RMS) max.
Leakage current 1 mA max. (at 100 VAC) 1.5 mA max. (at 200 VAC)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dlelectric strength 2,500 VAC, 50/60 Hz for 1 min between input and output
(3,000 VAC, 50/60 Hz for 1 min for G3MC-□□□-VD-1)
Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistance 1,000m/s2
Ambient temperature −30 to +100°C(with no icing or condensation)
Approved standards −30 to +80°C(with no icing or condensation)
Ambient humidity 45 to 85%RH
Weight Approx. 2.5 g (Approx. 3.8 g for G3MC-202P(L)(-VD)(-1)
(Unit: mm)
G3MC-101P(-VD)
G3MC-101PL(-VD)
G3MC-201P(-VD)(-1)
G3MC-201PL(-VD)(-1)

形G3MC:外形1

PCB Dimensions
(BOTTOM VIEW)
形G3MC:外形2
Terminal Arrangement / Internal Connections
(BOTTOM VIEW)
形G3MC:外形3

G3MC-202P(-VD)(-1)
G3MC-202PL(-VD)(-1)

形G3MC:外形4

PCB Dimensions
(BOTTOM VIEW)
形G3MC:外形5
Terminal Arrangement / Internal Connections
(BOTTOM VIEW)
形G3MC:外形6

Precautions

·The terminals are made of highly heat-conductive materials. Each terminal must be soldered within 10 s at 260°C or within 5 s at 350°C.
·The SSR is of a thin-profile construction. To maintain the vibration resistance of the SSR, make sure that the space between the SSR and PCB is 0.1 mm maximum. Lifting of the PCB can be prevented by setting the hole diameter of the PCBs on both sides slightly smaller than the actual terminal dimension.
·Select the model without the zero-cross function when using the Unit for phase control output.
·The casing works as a heat sink. When mounting two or more Units closely, make sure that the Units are properly ventilated by taking ambient temperature rises into consideration. If Units are closely mounted and used in places with no ventilation, the load current of each Unit must be 1/2 of the rated load current.
·Although LOAD is incorporated with snubber circuit, do not wiring high voltage line and power line together with or in the same duct as the SSR. Doing so may result in malfunction or damage due to induction.
·The input circuit is not incorporated with reverse connection protection circuit. Make sure to check the polarity when wiring.
·Connect the surge absorbers (varistors) in parallel at both ends of the LOAD terminal when applying a surge voltage over 250 V peak for G3MC-10□P(L)(-VD), and over 450V peak for G3MC-20□P(L)(-VD)(-1).