Product Details Portlet

EE-SX3009-P1/-SX4009-P1 Photomicrosensor (Transmissive)

  • Screw-mounting model.
  • High resolution with a 0.5-mm-wide sensing aperture.
  • With a 5-mm-wide groove.
  • Photo IC output signals directly connect with C-MOS and TTL.
  • Connects to Tyco Electronics AMP's EI-series connectors.
  • Dark ON model (EE-SX3009-P1)
  • Light ON model (EE-SX4009-P1)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
EE-SX3009-P1 Download Download
EE-SX4009-P1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Power supply voltage VCC 10 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output dissipation POUT 250 mW (see note)
Ambient temperature Operating Topr –25°C to 75°C
Storage Pstg –40°C to 85°C
Soldering temperature Tsol -
Note:Refer to the temperature rating chart if the ambient temperature exceeds 25°C.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Current consumption ICC 30 mA max. With and without incident
Low-level output voltage VOL 0.3 V max. IOUT = 16 mA
Without incident (EE-SX3009-P1)
With incident (EE-SX4009-P1)
High-level output voltage VOH (VCC x 0.9) V min. VOUT = VCC
With incident (EE-SX3009-P1)
Without incident (EE-SX4009-P1), RL = 47 kΩ
Response frequency f 3 kHz min. VOUT = VCC, RL = 47 kΩ (see note)
Note : The value of the response frequency is measured by rotating the disk as shown below.
 
Note: All units are in millimeters unless otherwise indicated.


Terminal No.
Name
V Power supply (Vcc)
O Output (OUT)
G Ground (GND)

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
4 mm max. ± 0.2
4 < mm ≤ 16 ± 0.3
16 < mm ≤ 63 ± 0.5

Recommended Mating Connectors:
Tyco Electronics AMP 171822-3 (crimp connector) 172142-3 (crimp connector)
OMRON EE-1005 (with harness)