Product by Applications
PCB design solution
Solution for Printed Circuit Board Designers
Solutions for Printed Circuit Board Designers: 4 Requirements to Consider in Electronic Board Design
Low power consumption
Low power consumption (energy saving) Single-winding latching type with contact status holding function is also available. Equipment with reduced control power for relays contributes to power saving.
High-capacity breaking/switching
How to choose high-capacity relays for inrush current prevention circuits
This guide provides detailed information from "What are inrush current prevention circuits and discharge circuits?" to "How to choose the most suitable high-capacity relay for each circuit".
The ultra-low contact resistance design of 0.2 mΩ suppresses heat generation, contributing to increased capacity and miniaturization of devices and equipment.
Surface mounting (Space saving, Man-hour reduction, Stable soldering quality)
Solution for Printed Circuit Board Designers
Lineup of surface mount components that realizes automation of board mounting. In addition to reducing man-hours, it also contributes to space saving.
The extremely small mounting area contributes to mounting in small equipment and high integration of substrates.
Miniaturization of equipment
Sealed ultra-subminiature microswitch
A sealed ultra-subminiature microswitch with a new concept of a rice-ball-shaped pushbutton for leverless & multi-angle operation. It contributes to downsizing of equipment, space-saving design, and high-density mounting.
2-pole c-contact configuration allows multiple simultaneous switching with one relay. Contributes to miniaturization by reducing the number of parts in equipment. In addition, the extremely small mounting area contributes to high integration of substrates.
Color sensors for built-in devices are compact and offer a high degree of design freedom, contributing to the automation and multi-functionalization of devices through color identification.
Light Convergent and Light Diffuse Reflective Sensor's Application Guide
Built-in type compact Light Convergent/ Diffuse Reflective Sensors that stably detect various objects or are capable of long-distance detection. Contributes to improving the reliability and functionality of your devices.
Photomicrosensor Application Guide
Detailed introduction of application examples of built-in photo/microphone sensors. In particular, the surface mount type contributes to further downsizing of small devices.
Improve work efficiency
OMRON's connectors that realize "easy-peasy connection"
OMRON provides connectors that allow "easy-peasy connection" by absolutely focusing on the "ease of use" for customers. Why don't you try OMRON's connectors which are based on the maintenance and manufacturing workers' voices: "We wanted a connector like this!"?
Push-in terminal Block PCB Connector
Adopting a unique dual-spring structure, it achieves high contact reliability while keeping the insertion/removal force small! Push-in and full of convenient functions greatly improve assembly and wiring work efficiency!
Features of Flat Cable Connectors
Delivered in a "temporary assembly" state that reduces the hassle of the user. Easy to assemble and a difference in work speed.
Efficient maintenance
OMRON's connectors that realize "easy-peasy connection"
OMRON provides connectors that allow "easy-peasy connection" by absolutely focusing on the "ease of use" for customers. Why don't you try OMRON's connectors which are based on the maintenance and manufacturing workers' voices: "We wanted a connector like this!"?
Color sensors for built-in devices detect the degree of deterioration of lubricating oil by changing its color.can be monitored quantitatively with remote monitoring. Contributes to efficient maintenance.
Push-in terminal Block PCB Connector
Adopting a unique dual-spring structure, it achieves high contact reliability while keeping the insertion/removal force small! Full of push-in and various convenient functions, maintenance work efficiency is greatly improved!
Testing Socket for Devices with USB Type C Connectors
A dedicated inspection socket that achieves high durability and low insertion force by adopting electroformed contact pins. Reduce maintenance costs by reducing short stoppages of automatic insertion/extraction machines and the frequency of parts replacement.
Improve inspection quality
EFC Sockets and Pins for IC Testing
A solution for IC Testing utilizing unique EFC (Electro Formed Components) technology.
Realizing higher pass rate and durability compares to pogo pin.
Testing Socket for Devices with USB Type C Connectors
A dedicated inspection socket that achieves high durability and low insertion force by adopting electroformed contact pins. In addition, the floating structure, which does not damage the inspection object, prevents product damage.
Touchless Device
OMRON's Touchless Sensors Lineup
Sensing and hygienic without touching!
Introducing OMRON's touchless sensors (hand detection/human body detection).
Light Convergent and Light Diffuse Reflective Sensor's Application Guide
A built-in type, compact, high-performance optical sensor that is less affected by colors and materials. Contributes to touchless devices by detecting fingers and palms.
Stabilization and High accuracy of detection and Measurement
Color identification
Color sensors for built-in devices are compact and offer a high degree of design freedom, contributing to the automation and multi-functionalization of devices through color identification.
Mirror surface, Black, Transparent object detection
Light Convergent and Light Diffuse Reflective Sensor's Application Guide
This content explains how to choose optimal optical sensors and install for correct use to stably detect objects which is difficult to detect using conventional sensors. Helpful tips using specific application examples for your designing.
Object, Rotation detection
Photomicrosensor Application Guide
We will introduce in detail application examples of photo/microphone sensors that are used in equipment that requires high reliability.
Flow rate, Wind speed, Differential pressure detection
It achieves highly accurate flow measurement that can even detect the flapping of a butterfly's wings. This is a gas flow sensor capable of "mass flow measurement" unaffected by temperature and pressure.
Environmental sensing
This is an ultra-compact composite sensing component equipped with sensing functions for measuring temperature, humidity, illuminance, atmospheric pressure, noise, acceleration, and VOC, as well as wireless communication functions.
Distance measurement (human body detection, etc.)
3D TOF sensor + Human Pose Estimation Software
AI technology generates human skeletal points using the output of privacy-conscious 3D TOF sensor.
Distance measurement (human body detection, etc.)
There are many benefits that Time of Flight sensors have over traditional camera sensors.
Distance measurement (human body detection, etc.)
3D TOF sensor module For Developers
For Developers. With interference prevention function, High Dynamic Range, 3D Conversion, Edge Noise Reduction
Interfering light immunity
Temperature measurement (human body detection, etc.)
Abundant lineup with various measurement ranges (number of elements) and temperature ranges. Contributes to various applications, from human detection, temperature measurement to detection of abnormally high temperatures in switchboards.
Contact detection (finger)
Reliable operation that requires only a light touch.
Models equipped with anti-static FG terminals are also available.
Earthquake detection
The seismic sensor is a next-generation seismic sensor that achieves compact size and high accuracy that is ideal for IoT linkage. Reduce secondary disasters caused by earthquakes.
Sensor evaluation
Evaluation is possible by connecting with OMRON's various sensors (non-contact temperature sensor, dust sensor, etc.). Supports Raspberry Pi, Arduino, and Feather baseboards (3 types).
IoT linkage
Communication module which can connect devices or sensors wirelessly to the cloud and provides data transmission and reception.
Data can be sent to the IoT gateway as a sensor beacon, and cloud cooperation by smartphones is possible.
The seismic sensor is a next-generation seismic sensor that achieves compact size and high accuracy that is ideal for IoT linkage. High detection accuracy and low power consumption are achieved with a 3-axis acceleration sensor and a unique SI value calculation algorithm.
MEMS flow sensors can be searched by various specifications
Easily Power Supply
Wireless Power Transfer Module
OMRON Wireless Power Transfer module transmits electricity wirelessly from the transmission coil to the receiving coil. It feature robust charging capabilities even when there is coil misalignment.