OKAO Vision Software Library
- Software Library
- Over 1.5 billion total number of purchased licenses.
Human-specific image sensing technology.
* Total number of purchased licenses since 2009 ( As of April 2019 ) .
The name and logo of ” OKAO ” are either registered trademarks or trademarks of OMRON Corporation in Japan and/or other countries.
Features
Line up
- OKAO Vision has a lineup of various functions in detection, recognition and correction.
- Can select and use only favorite functions.
Detect
-
-
Face detection
Detects faces from the images.
Click here for more information
-
Face detection
Detect with high accuracy and speed multiple faces of various size through the use of a unique algorithm.
Features
- Can detect faces in all 360 degrees roll angle.
- Can detect and track faces partially occluded.
- Can be implemented in various equipment.
- * Faces from incorrect angles such as back facing can't be detected.
-
-
-
Body detection
Detects bodies from the images.
Click here for more information
-
Human Body Detection
Can detect human bodies that cannot be detected through face detection.
Features
- Can detect small, back-facing or backlit bodies
- Can detect squatting bodies.
- Can be implemented in various equipment.
- * Due to using upper-body silhouette for detection, angles don't show silhouette are not suitable for detection. (e.g. directly above)
-
-
-
Facial part detection
Detects key facial features such as eyes and nose from images.
Click here for more information
-
Facial parts detection, face direction estimation
Can detect the position of the eyes and mouth with OMRON's model fitting technology and estimate the direction of a face.
Features
- Can detect the position of the eyes and mouth, and estimate the face direction, regardless of the face orientation or facial expressions.
- Can be used under various lighting condition.
- Can be implemented in various equipment.
-
-
-
Facial contour detection
Detects the outline of faces from the images.
Click here for more information
-
Face parts contour detection
Can detect not only eyes, mouth and nose but also contour of the face.
Features
- Can detect the contour of face with high accuracy regardless of expression changes.
- Can be used to create look-alike avatars or help analyze facial expressions.
-
Recognize & Estimate
-
-
Face recognition
Match detected faces with pre-registered faces, and authenticate personnel.
Click here for more information
-
Face recognition
Recognition can be done in various environments.
Features
- Can recognize with high accuracy under various situations for face orientation, expressions, lighting conditions and skin tones.
- Can be used for face search or login features.
-
-
-
Gaze/Blink estimation
Estimate the gaze and the blink from detected face.
Click here for more information
-
Gaze & Blink Estimation
Can detect the position of the eyes and mouth with OMRON's model fitting technology and estimate the gaze direction and blink degree of the eyes.
Features
- Can estimate the gaze direction on both horizontal and vertical axis.
- Can quantify the blink degree of the eyes.
- Can be implemented in various equipment.
-
-
-
Gender/Age
Estimate gender and age from the detected faces.
Click here for more information
-
Gender & Age Estimation
Estimate the gender and age from the facial image.
Features
- Can estimate the gender and age of a face with high estimation regardless of skin tones.
- Can divide the estimated age ranged as per the user's preferences.
- age and gender counting for customer analysis
-
-
-
Expression estimation
Estimate the facial expressions from the detected faces.
Click here for more information
-
Expression Estimation
Can estimate the facial expression.
Features
- Can estimate 5 expressions (neutral, happiness, surprise, anger and sadness).
- Can estimate the expression degree based on positive expressions (happiness) and negative expressions (anger and sadness).
- Can be used on a single image.
-
-
-
Imposter Prevention
Distinguish between human images and real humans.
-
Correction
-
-
Red-eye reduction
Detect red-eye and correct.
-
-
-
OKAO Beauty
Correct skin color, face line shape, shadow, lightness,
contrast, etc of detected faces.
-
Applications
Digital camera
Smart phone
(Camera App)
- Auto focus (Face detection)
- Smile shutter (Face detection + Facial parts detection + Expression estimation)
- Red-eye reduction (Face detection + Facial parts detection + Red-eye reduction)
- Skin correction (Face detection + Facial parts detection + OKAO Beauty)
- Personal recognition (Face detection + Facial parts detection + Face recognition)
Security
IP camera
- Record only when people are detected (Body detection)
- Auto tracking (Body detection)
- Classification of personal data (Face detection + Facial parts detection + Face recognition)
Photo management software
- Automatic folder sorting (Face detection + Facial parts detection + Face recognition)
- Best shot editing (Face detection + Facial parts detection + Expression estimation)
Digital signage
Vending machine
- Correct customer attribute (Face detection + Facial parts detection + Gender/age)
- Recommend product according to customer attribute (Face detection + Facial parts detection+ Gender/age)
- Switch the digital contents according to customer attribute (Face detection + Facial parts detection + Gender/age)
Communication robot
- Follow the human faces (Face detection)
- Recognize human expression (Face detection + Facial parts detection + expression estimation)
- Identify an individual (Face detection + Facial parts detection + Face recognition)
Available material
< Free >
- Evaluation tool (demonstration software) *only for Windows
< Not free >
- Software library
※Available for any operating software. Please provide a tool chain. We will offer ported software library according to the development environment. - Software specification
- Sample code
Business flow
- Introduction
- Sign NDA
- Offer the evaluation tool
(demo software)*1 - Evaluate the performance.
- License*2
Agreement for evaluation / offer - Adjust parameters
- Official license agreement / offer
- *1:Software for Windows PC to evaluate the function of OKAO® Vision.
- *2:Charged license of software library for evaluation and development.