- HygienicTouch-free hand and body detection
- Long system lifeElimination of mechanical components makes a big difference in system life expectancy!
- SimpleSimple package structure makes it easy to design-in!
Touchless Sensors for Human Hand & Body Detection
-
- Hand detection
- Body detection
-
Hand detection
- Faucet motion
- Hand sanitizer dispenser
Body detection
- Sterilizers and deodorizers
Touchless Sensors for Temperature Detection
-
Non-Contact MEMS thermal sensor
Note: Guaranteed D6T sensor accuracy temperature is ±1.5℃. For body surface temperature measurements, it is necessary for users to apply temperature compensation to improve temperature accuracy.
D6T series- Temperature
-
Temperature Detection
- body surface temperature measurement at the entrance of a building
Sensing Technology for Human Detection/Personal Identification
-
- Face detection
- Body detection
- Face recognition
-
Automatic power-on
Identify human user to log in the system- Multi-function printer