
Environmental Sensors
Integrating various sensing
capabilities into
one single IoT sensor
Environmental Sensors
Omron’s Environmental Sensors is a multi-function sensing component capable of tracking eight different environmental factors which include: temperature, humidity, light, barometric pressure, noise, acceleration and VOC (Volatile Organic Compounds) with wireless communication functionality in an ultra-small footprint.
Combines Bluetooth® low energy technology with different sensing capabilities. Immediately available for your use.
Multiple sensing capabilities in one package. Users can choose different locations to sense the surrounding environment.
All sensing data is stored in the internal memory of the device. Users can access it at all times without having to worry about loss of data.
Sensor functions
Temperature
Humidity
Light
Barometric Pressure
Noise
Acceleration
VOC
Environmental Sensors Product Lineup
Applications & Uses for Environmental Sensors

- Monitoring living spaces
- Family safety


- Heatstroke prevention
- For a good night’s sleep


- Monitoring office environment
- Maintaining comfortable workplace environment


- Maintaining the quality of factory environment

Temperature
Humidity
Light
Barometric Pressure
Noise
Acceleration
VOC
Concept for Environmental Sensors
For greater Simplicity in Connectivity and Sensing in IoT

-
Sensor beacon mode allows sending of data to IoT gateway devices
- Beacon transmits environmental data (broadcasting).
- Users can configure their own applications.
-
Cloud collaboration accessible on smartphones
- The amount of data captured on smartphones can be stored in the cloud.
- Environmental data can be checked from smartphones in remote locations.
- Note: This is an example of a system connected to this product. This product does not include a system; a separate system must be built.
Regarding The Termination of Environment Sensor BAG Type (2JCIE-BL01) Smartphone Application "Environment Sensor"
Thank you for your continued patronage of OMRON products.
We would like to inform you about our smartphone application "Environmental Sensor“
We will terminate the service of the "Environment Sensor" application for the environmental sensor BAG type (2JCIE-BL01) on March 31, 2024.
We will delete all customer information registered when using the application after the service is terminated.
If you wish to continue acquiring data from the Environment Sensor, please prepare an application for communication by yourself or use the "ENV Monitor" application for the Environment Sensor USB type (2JCIE-BU01),
Please note that "ENV Monitor" is available for Android: 11 and iOS: 14, and we cannot guarantee the operation or correct any problems with the operating systems after the target OS.
We sincerely apologize for any inconvenience this may cause our customers.
We thank you for your patronage and appreciate your understanding.
Bluetooth® Environmental Sensors Specifications
Model | Appearance | Communication interface | Output data | Minimum packing unit (Unit: pcs) |
---|---|---|---|---|
2JCIE-BU01 | ![]() |
Bluetooth®∗1 low energy, USB communication |
Temperature, Humidity, Light, Barometric pressure, Sound noise, 3-axis acceleration∗2, eTVOC∗3, Discomfort index∗4, Heat stroke warning level∗4, Vibration information∗2 (No. of earthquakes, No. of vibrations, SI value∗5) | 1 |
- ∗1. The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by OMRON Corporation is under license.
- ∗2. 3-axis acceleration values can only be obtained in the specified operation mode. For details, refer to the Communication Interface Manual.
- ∗3. eTVOC (equivalent Total Volatile Organic Compounds) refers to the total concentration of volatile organic compounds in a room environment. Output TVOC values will be higher or lower depending on the type of volatile organic compound. Also, if continuously operated in high-temperature and high-humidity environments, sensitivity for eTVOC values may decrease.
- ∗4. Information for heat stroke and discomfort index are only guidelines to be used for air conditioning and physical condition management. An individual difference and physical condition will greatly affect an individual feeling. Sensor output is not to be used for determining the presence of symptoms. Use only as a guideline. Warning levels for heat stroke may not be the same as those issued by public institutions.
- ∗5. SI (Spectral Intensity) values corresponds to the destructive energy seismic motions exert on a structure.