XF3M/XF2M FPC/FFC Connector

FPC/FFC Connectors: XF3M/XF2M
  • RoHS Compliant

Rotary Backlock Connector (0.5-mm Pitch, 1.0-mm Pitch, Dual sided, Upper sided Contact)
Rotary Backlock Connectors Provide
Improved Insertion of FPC/FFC Cables
and helps Confirm Proper Connection
with Sure Lock Feel.

[XF3M]

  • Models available with 0.5-mm or 1.0-mm pitch.
  • Models available with dual-sided contacts or upper sided. (Models with upper sided come only with a 0.5-mm pitch.)
  • Models available with gold or Tin-plated. (Tin-plated is available only with models with dual-sided contacts.)
  • Models with 80 pins (multiple type) available with 0.5-mm pitch.
  • Applicable FPC/FFC thickness of 0.3 mm.
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm
    max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.

[XF2M]

  • Dual-sided contact reduces the number of parts.
  • Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm
    max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
  • Downloadable data
  • CAD

Date of page update:

DOWNLOAD

This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".

Catalog

Data type File name Date of update
Data sheet Data sheet XF3M/XF2M
Precautions Common Precautions for Connectors
Precautions Common Precautions for XF Connectors
Selection Guide OMRON Switch & Connector Selection

MODEL LIST

Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.

Model 2D/3D CAD*1 ECAD*2 Buy online RoHS Certification Product Discontinuation
XF2M-0615-1A Login/Register Login/Register RoHS Certificate In production
XF2M-0615-1A-R100 RoHS Certificate In production
XF2M-0815-1A Login/Register Login/Register RoHS Certificate In production
XF2M-0815-1A-R100 RoHS Certificate In production
XF2M-1015-1A Login/Register Login/Register RoHS Certificate In production
XF2M-1015-1A-R100 RoHS Certificate In production
XF2M-1215-1A Login/Register Login/Register RoHS Certificate In production
XF2M-1215-1A-R100 RoHS Certificate In production
XF2M-1415-1A Login/Register Login/Register RoHS Certificate In production
XF2M-1415-1A-R100 RoHS Certificate In production
XF2M-1815-1A Login/Register Login/Register RoHS Certificate In production
XF2M-1815-1A-R100 RoHS Certificate In production
XF2M-2015-1A Login/Register Login/Register RoHS Certificate In production
XF2M-2015-1A-R100 RoHS Certificate In production
XF2M-2215-1A Login/Register Login/Register RoHS Certificate In production
XF2M-2215-1A-R100 RoHS Certificate In production
XF2M-2415-1A Login/Register Login/Register RoHS Certificate In production
XF2M-2415-1A-R100 RoHS Certificate In production
XF2M-2615-1A Login/Register Login/Register RoHS Certificate In production
XF2M-2615-1A-R100 RoHS Certificate In production
XF2M-3015-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3015-1A-R100 RoHS Certificate In production
XF2M-3215-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3215-1A-R100 RoHS Certificate In production
XF2M-3315-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3315-1A-R100 RoHS Certificate In production
XF2M-3415-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3415-1A-R100 RoHS Certificate In production
XF2M-3515-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3515-1A-R100 RoHS Certificate In production
XF2M-3615-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3615-1A-R100 RoHS Certificate In production
XF2M-3815-1A Login/Register Login/Register RoHS Certificate In production
XF2M-3815-1A-R100 RoHS Certificate In production
XF2M-4015-1A Login/Register Login/Register RoHS Certificate In production
XF2M-4015-1A-R100 RoHS Certificate In production
XF2M-4215-1A Login/Register Login/Register RoHS Certificate In production
XF2M-4215-1A-R100 RoHS Certificate In production
XF2M-4515-1A Login/Register Login/Register RoHS Certificate In production
XF2M-4515-1A-R100 RoHS Certificate In production
XF2M-5015-1A Login/Register Login/Register RoHS Certificate In production
XF2M-5015-1A-R100 RoHS Certificate In production
XF2M-5415-1AH Login/Register Login/Register RoHS Certificate In production
XF2M-5415-1AH-R100 RoHS Certificate In production
XF2M-5515-1AH Login/Register Login/Register RoHS Certificate In production
XF2M-5515-1AH-R100 RoHS Certificate In production
XF2M-6015-1AH Login/Register Login/Register RoHS Certificate In production
XF2M-6015-1AH-R100 RoHS Certificate In production
XF3M(1)-0415-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0415-1B-R100 RoHS Certificate In production
XF3M(1)-0515-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0515-1B-R100 RoHS Certificate In production
XF3M(1)-0615-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0615-1B-R100 RoHS Certificate In production
XF3M(1)-0715-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0715-1B-R100 RoHS Certificate In production
XF3M(1)-0815-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0815-1B-R100 RoHS Certificate In production
XF3M(1)-0915-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-0915-1B-R100 RoHS Certificate In production
XF3M(1)-1015-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1015-1B-R100 RoHS Certificate In production
XF3M(1)-1015-1D RoHS Certificate In production
XF3M(1)-1015-1D-R100 RoHS Certificate In production
XF3M(1)-1115-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1115-1B-R100 RoHS Certificate In production
XF3M(1)-1215-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1215-1B-R100 RoHS Certificate In production
XF3M(1)-1215-1D RoHS Certificate In production
XF3M(1)-1415-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1415-1B-R100 RoHS Certificate In production
XF3M(1)-1515-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1515-1B-R100 RoHS Certificate In production
XF3M(1)-1615-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1615-1B-R100 RoHS Certificate In production
XF3M(1)-1815-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-1815-1B-R100 RoHS Certificate In production
XF3M(1)-1815-1D RoHS Certificate In production
XF3M(1)-2015-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-2015-1B-R100 RoHS Certificate In production
XF3M(1)-2015-1D RoHS Certificate In production
XF3M(1)-2215-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-2215-1B-R100 RoHS Certificate In production
XF3M(1)-2215-1D RoHS Certificate In production
XF3M(1)-2315-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-2315-1B-R100 RoHS Certificate In production
XF3M(1)-2515-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-2615-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-2615-1B-R100 RoHS Certificate In production
XF3M(1)-2815-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-3015-1B Login/Register Login/Register RoHS Certificate In production
XF3M(1)-3015-1B-R100 RoHS Certificate In production
XF3M(1)-3215-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0415-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0415-1B-R100 RoHS Certificate In production
XF3M-0515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0515-1B-R100 RoHS Certificate In production
XF3M-0615-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0615-1B-R100 RoHS Certificate In production
XF3M-0715-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0715-1B-R100 RoHS Certificate In production
XF3M-0725-1B RoHS Certificate In production
XF3M-0815-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0815-1B-R100 RoHS Certificate In production
XF3M-0825-1B RoHS Certificate In production
XF3M-0915-1B Login/Register Login/Register RoHS Certificate In production
XF3M-0915-1B-R100 RoHS Certificate In production
XF3M-0915-1D RoHS Certificate In production
XF3M-0925-1B RoHS Certificate In production
XF3M-1015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1015-1B-R100 RoHS Certificate In production
XF3M-1015-1D RoHS Certificate In production
XF3M-1015-1D-R100 RoHS Certificate In production
XF3M-1025-1B RoHS Certificate In production
XF3M-1115-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1115-1B-R100 RoHS Certificate In production
XF3M-1215-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1215-1B-R100 RoHS Certificate In production
XF3M-1225-1B RoHS Certificate In production
XF3M-1315-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1315-1B-R100 RoHS Certificate In production
XF3M-1325-1B RoHS Certificate In production
XF3M-1415-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1415-1B-R100 RoHS Certificate In production
XF3M-1425-1B RoHS Certificate In production
XF3M-1515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1515-1B-R100 RoHS Certificate In production
XF3M-1615-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1615-1B-R100 RoHS Certificate In production
XF3M-1625-1B RoHS Certificate In production
XF3M-1715-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1715-1B-R100 RoHS Certificate In production
XF3M-1815-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1815-1B-R100 RoHS Certificate In production
XF3M-1825-1B RoHS Certificate In production
XF3M-1825-1B-R100 RoHS Certificate In production
XF3M-1915-1B Login/Register Login/Register RoHS Certificate In production
XF3M-1915-1B-R100 RoHS Certificate In production
XF3M-2015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2015-1B-R100 RoHS Certificate In production
XF3M-2025-1B RoHS Certificate In production
XF3M-2115-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2115-1B-R100 RoHS Certificate In production
XF3M-2215-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2215-1B-R100 RoHS Certificate In production
XF3M-2225-1B RoHS Certificate In production
XF3M-2315-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2315-1B-R100 RoHS Certificate In production
XF3M-2415-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2415-1B-R100 RoHS Certificate In production
XF3M-2425-1B RoHS Certificate In production
XF3M-2515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2515-1B-R100 RoHS Certificate In production
XF3M-2525-1B RoHS Certificate In production
XF3M-2615-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2615-1B-R100 RoHS Certificate In production
XF3M-2625-1B RoHS Certificate In production
XF3M-2815-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2815-1B-R100 RoHS Certificate In production
XF3M-2915-1B Login/Register Login/Register RoHS Certificate In production
XF3M-2915-1B-R100 RoHS Certificate In production
XF3M-3015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3015-1B-R100 RoHS Certificate In production
XF3M-3115-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3115-1B-R100 RoHS Certificate In production
XF3M-3215-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3215-1B-R100 RoHS Certificate In production
XF3M-3315-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3315-1B-R100 RoHS Certificate In production
XF3M-3415-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3415-1B-R100 RoHS Certificate In production
XF3M-3515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3515-1B-R100 RoHS Certificate In production
XF3M-3615-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3615-1B-R100 RoHS Certificate In production
XF3M-3715-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3715-1B-R100 RoHS Certificate In production
XF3M-3815-1B Login/Register Login/Register RoHS Certificate In production
XF3M-3815-1B-R100 RoHS Certificate In production
XF3M-4015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-4015-1B-R100 RoHS Certificate In production
XF3M-4025-1B RoHS Certificate In production
XF3M-4115-1B Login/Register Login/Register RoHS Certificate In production
XF3M-4115-1B-R100 RoHS Certificate In production
XF3M-4215-1B Login/Register Login/Register RoHS Certificate In production
XF3M-4215-1B-R100 RoHS Certificate In production
XF3M-4515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-4515-1B-R100 RoHS Certificate In production
XF3M-5015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5015-1B-R100 RoHS Certificate In production
XF3M-5115-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5115-1B-R100 RoHS Certificate In production
XF3M-5315-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5315-1B-R100 RoHS Certificate In production
XF3M-5415-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5415-1B-R100 RoHS Certificate In production
XF3M-5515-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5515-1B-R100 RoHS Certificate In production
XF3M-5715-1B Login/Register Login/Register RoHS Certificate In production
XF3M-5715-1B-R100 RoHS Certificate In production
XF3M-6015-1B Login/Register Login/Register RoHS Certificate In production
XF3M-6015-1B-R100 RoHS Certificate In production
XF3M-8015-1BE Login/Register Login/Register RoHS Certificate In production
XF3M-8015-1BE-R100 RoHS Certificate In production
  • *1See here for 2D,3D CAD data specifications.
  • *2External site (Ultra Librarian) opens in a new window.
    Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.