Does Omron have basic switches certified for glow wire of 850°C?

ID: FAQE20057E

update:

Answer

Our basic switches that have obtained UL, VDE, TÜV certification are certified under the conditions of glow wire 850°C.

Explanation

Among the requirements of UL61058-1 of the North American Standard and EN61058-1 of Europe, which are applicable standards for switches, there is also a requirement for glow wire testing. In order to obtain certification, testing under the conditions of 850°C was carried out and passed, and the certification was obtained.

Quick tips

No Tips

Product category Switches Basic Switches
Classification Standards, Exprt-related, Others
Related keywords
  • Basic Switch
  • Glow Wire

If the information you are looking for is not found