Product Details Portlet
*1. Please consult your OMRON representative for available pin count.
XF2M Rotary Backlock connector (0.5mm-pitch, Dual-sided Contact)
Rotary Backlock Connectors Provide High-reliability and Superior Work Efficiency. For FPC/FFC
- Dual-sided contact reduces the number of parts.
- Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XF2M-0615-1A | Download | |
XF2M-0815-1A | Download | |
XF2M-1015-1A | Download | |
XF2M-1215-1A | Download | |
XF2M-1415-1A | Download | |
XF2M-1815-1A | Download | |
XF2M-2015-1A | Download | |
XF2M-2215-1A | Download | |
XF2M-2415-1A | Download | |
XF2M-2615-1A | Download | |
XF2M-3015-1A | Download | |
XF2M-3215-1A | Download | |
XF2M-3315-1A | Download | |
XF2M-3415-1A | Download | |
XF2M-3515-1A | Download | |
XF2M-3615-1A | Download | |
XF2M-3815-1A | Download | |
XF2M-4015-1A | Download | |
XF2M-4215-1A | Download | |
XF2M-4515-1A | Download | |
XF2M-5015-1A | Download | |
XF2M-5415-1AH | Download | |
XF2M-5515-1AH | Download | |
XF2M-6015-1AH | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
100pcs per reel
1500pcs per reel
Pins *1 | Model | Pins *1 | Model | Pins *1 | Model | Quantity per reel (unit) *2 |
---|---|---|---|---|---|---|
6 | XF2M-0615-1A-R100 | 24 | XF2M-2415-1A-R100 | 38 | XF2M-3815-1A-R100 | 100 |
8 | XF2M-0815-1A-R100 | 26 | XF2M-2615-1A-R100 | 40 | XF2M-4015-1A-R100 | |
10 | XF2M-1015-1A-R100 | 30 | XF2M-3015-1A-R100 | 42 | XF2M-4215-1A-R100 | |
12 | XF2M-1215-1A-R100 | 32 | XF2M-3215-1A-R100 | 45 | XF2M-4515-1A-R100 | |
14 | XF2M-1415-1A-R100 | 33 | XF2M-3315-1A-R100 | 50 | XF2M-5015-1A-R100 | |
18 | XF2M-1815-1A-R100 | 34 | XF2M-3415-1A-R100 | 54 | XF2M-5415-1AH-R100 | |
20 | XF2M-2015-1A-R100 | 35 | XF2M-3515-1A-R100 | 55 | XF2M-5515-1AH-R100 | |
22 | XF2M-2215-1A-R100 | 36 | XF2M-3615-1A-R100 | 60 | XF2M-6015-1AH-R100 |
*1 | Please consult your OMRON representative for available pin count. |
*2 | Please order by integer multiple of the quantity per reel. |
1500pcs per reel
Pins *1 | Model | Pins *1 | Model | Pins *1 | Model | Quantity per reel (unit) *2 |
---|---|---|---|---|---|---|
6 | XF2M-0615-1A | 24 | XF2M-2415-1A | 38 | XF2M-3815-1A | 1,500 |
8 | XF2M-0815-1A | 26 | XF2M-2615-1A | 40 | XF2M-4015-1A | |
10 | XF2M-1015-1A | 30 | XF2M-3015-1A | 42 | XF2M-4215-1A | |
12 | XF2M-1215-1A | 32 | XF2M-3215-1A | 45 | XF2M-4515-1A | |
14 | XF2M-1415-1A | 33 | XF2M-3315-1A | 50 | XF2M-5015-1A | |
18 | XF2M-1815-1A | 34 | XF2M-3415-1A | 54 | XF2M-5415-1AH | |
20 | XF2M-2015-1A | 35 | XF2M-3515-1A | 55 | XF2M-5515-1AH | |
22 | XF2M-2215-1A | 36 | XF2M-3615-1A | 60 | XF2M-6015-1AH |
*1 | Please consult your OMRON representative for available pin count. |
*2 | Please consult your OMRON representative for available pin count and release date of pin count with bracket. |
Rated current | 0.5A AC/DC |
---|---|
Rated voltage | 50V AC/DC |
Contact resistance | 50mΩmax. (at 20 mV DC max., 100 mA max.) |
Insulation resistance | 100 MΩ min. (at 250V DC) |
Dielectric strength | 250V AC for 1 min. (leakage current: 1 mA max.) |
Insertion tolerance | 20 times |
Ambient operating temperature | -30 to +85ºC (with no icing or condensation) |
(Unit: mm) XF2M- XF2M- | |
Table of Dimensions |
Pins *1 | Model | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
6 | XF2M-0615-1A | 2.5 | 3.6 | 6.5 | 7.1 | 5.1 | 4.1 | 7.5 |
8 | XF2M-0815-1A | 3.5 | 4.6 | 7.5 | 8.1 | 6.1 | 5.1 | 8.5 |
10 | XF2M-1015-1A | 4.5 | 5.6 | 8.5 | 9.1 | 7.1 | 6.1 | 9.5 |
12 | XF2M-1215-1A | 5.5 | 6.6 | 9.5 | 10.1 | 8.1 | 7.1 | 10.5 |
14 | XF2M-1415-1A | 6.5 | 7.6 | 10.5 | 11.1 | 9.1 | 8.1 | 11.5 |
18 | XF2M-1815-1A | 8.5 | 9.6 | 12.5 | 13.1 | 11.1 | 10.1 | 13.5 |
20 | XF2M-2015-1A | 9.5 | 10.6 | 13.5 | 14.1 | 12.1 | 11.1 | 14.5 |
22 | XF2M-2215-1A | 10.5 | 11.6 | 14.5 | 15.1 | 13.1 | 12.1 | 15.5 |
24 | XF2M-2415-1A | 11.5 | 12.6 | 15.5 | 16.1 | 14.1 | 13.1 | 16.5 |
26 | XF2M-2615-1A | 12.5 | 13.6 | 16.5 | 17.1 | 15.1 | 14.1 | 17.5 |
30 | XF2M-3015-1A | 14.5 | 15.6 | 18.5 | 19.1 | 17.1 | 16.1 | 19.5 |
32 | XF2M-3215-1A | 15.5 | 16.6 | 19.5 | 20.1 | 18.1 | 17.1 | 20.5 |
33 | XF2M-3315-1A | 16.0 | 17.1 | 20.0 | 20.6 | 18.6 | 17.6 | 21.0 |
34 | XF2M-3415-1A | 16.5 | 17.6 | 20.5 | 21.1 | 19.1 | 18.1 | 21.5 |
35 | XF2M-3515-1A | 17.0 | 18.1 | 21.0 | 21.6 | 19.6 | 18.6 | 22.0 |
36 | XF2M-3615-1A | 17.5 | 18.6 | 21.5 | 22.1 | 20.1 | 19.1 | 22.5 |
38 | XF2M-3815-1A | 18.5 | 19.6 | 22.5 | 23.1 | 21.1 | 20.1 | 23.5 |
40 | XF2M-4015-1A | 19.5 | 20.6 | 23.5 | 24.1 | 22.1 | 21.1 | 24.5 |
42 | XF2M-4215-1A | 20.5 | 21.6 | 24.5 | 25.1 | 23.1 | 22.1 | 25.5 |
45 | XF2M-4515-1A | 22.0 | 23.1 | 26.0 | 26.6 | 24.6 | 23.6 | 27.0 |
50 | XF2M-5015-1A | 24.5 | 25.6 | 28.5 | 29.1 | 27.1 | 26.1 | 29.5 |
54 | XF2M-5415-1AH | 26.5 | 27.6 | 30.5 | 31.1 | 29.1 | 28.1 | 31.5 |
55 | XF2M-5515-1AH | 27.0 | 28.1 | 31.0 | 31.6 | 29.6 | 28.6 | 32.0 |
60 | XF2M-6015-1AH | 29.5 | 30.6 | 33.5 | 34.1 | 32.1 | 31.1 | 34.5 |
PCB Dimensions (Top View) | Recommended FPC/FFC Dimensions |