Product Details Portlet
Z4D-C01 Micro-displacement Sensor
- Enable to detect ±10 µm level displacement, applicable to detect duplicated paper feeding or deflection amount.
- Displacement output changes by object colors are stabilized with signal divider circuit.
- Operating area = 6.5 ±1 mm.
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
Z4D-C01 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Pulsed Forward Current Rated Curve
Characteristics(Ta = 25°C)
Object: N8.5 Munsell paper with a reflection factor of 70%.
Electrical and Optical Characteristics (Ta = -10ºC to 65ºC)
Exterior Specification
Item |
Symbol
|
Rated value
|
Unit
|
Remarks
|
---|---|---|---|---|
Supply voltage | Vcc | 7 | V | --- |
LED pulse light emission control signal |
PLS | 7 | V | LED |
LED light emission pulse | tFP | 100 | ms | Please refer Pulsed Forward Current Rated Curve |
Operating temperature | Topr | -10 to +65 | ºC | No freezing or condensation |
Storage temperature | Tstg | -25 to +80 | ºC | --- |
Note: | Refer to Pulsed Forward Current Rated Curve. |
Pulsed Forward Current Rated Curve
Characteristics(Ta = 25°C)
Object: N8.5 Munsell paper with a reflection factor of 70%.
Item |
Value
|
---|---|
Operating area (see note 1) | 6.5 ± 1 mm |
Sensitivity variation (see note 2) | -1.4 mV/µm ±10% max. |
Resolution (see note 3) | ±10 µm max. |
Linearity (see note 4) | 2% F.S. (full scale) max. |
Note: | 1. | Distance from Mounting Reference Plane to Target. | ||||||||
2. | The sensitivity is defined as slope of the line and it represents the variation in the output voltage per unit length between different products.
|
|||||||||
3. | This is the value of the electrical noise width in the output signal converted to a distance under the following conditions.
|
|||||||||
4. | This is the peak-to-peak value of the deviation of the signal output from a straight line. A linearity of 2% F.S. indicates the following value:
|
Electrical and Optical Characteristics (Ta = -10ºC to 65ºC)
Item |
Symbol
|
Rated value
|
Remarks
|
---|---|---|---|
Power supply voltage | Vcc | 5 V± 10% | Ripple (p-p): 10 mV p-p max. |
Output voltage | OUT | 0.2 V to (VCC-0.3)V | (see note 1) |
Response delay time | tr1 | 100 µs max. | (see note 2) |
tr2 | 500 µs max. | (see note 3) | |
LED pulse light emission control signal voltage | PLS | 3.5 V to VCC | --- |
Note: | 1. | Load impedance (between OUT-GND) is set at more than 10 kΩ. |
2. | tr1: Rise time of output voltage from 10% to 90%. | |
3. | tr2: Setup time from PLS rising edge to measured output value rising edge. |
Exterior Specification
Connecting method | Weight (g) | Material | ||
---|---|---|---|---|
Case | Cover | Lens | ||
Connector
|
3.6 | Polycarbonate | Polycarbonate | PMMA |
(Unit: mm)
Note: Values in parentheses are for reference. | |