Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
Z4D-B01 Micro-displacement Sensor
- Easier control enabled by built-in processor circuit.
- Resolution: ± 10 µm.
- Operating area: 6.5± 1 mm.
- Adapts well to changes in reflection factor using division processing.
Discontinuation Date: Mar. 31, 2018
Recommended replacement Z4D-C01
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Note: Refer to Pulsed Forward Current Rated Curve.
Electrical and Optical Characteristics (Ta = -10ºC to 65ºC)
Characteristics (Ta = -10ºC to 65ºC)
Item |
Symbol
|
Value
|
Unit
|
Remarks
|
---|---|---|---|---|
Supply voltage | VCC | 7 | VDC | --- |
LED pulse light emission control signal |
PLS | 7 | VDC | LED |
LED light emission pulse | tFP | 100(see note) | ms | --- |
Operating temperature | Topr | -10 to 65 | ºC | No freezing or condensation |
Storage temperature | Tstg | -25 to 80 | ºC | --- |
Electrical and Optical Characteristics (Ta = -10ºC to 65ºC)
Item |
Symbol
|
Rated value
|
Remarks
|
---|---|---|---|
Supply voltage | VCC | 5 VDC± 10% | Ripple (p-p): 10 mV p-p max. |
Output voltage | OUT | 0.2 VDC to (VCC-0.3)V | (see note 1) |
Response time | tr | 100 µs max. | (see note 2) |
LED pulse light emission control signal |
PLS | 3.5 VDC to VCC | --- |
Note: | 1. | Load impedance (between OUT-GND) is set at more than 10 kΩ. |
2. | The time for output voltage to rise from 10% to 90% of the full output range. |
Item |
Value
|
---|---|
Operating area (see note 1) | 6.5 ± 1 mm |
Sensitivity variation (see note 2) | -1.4 mV/µm ±10% max. |
Resolution (see note 3) | ±10 µm max. (Ta = 25ºC) |
Linearity (see note 4) | 2% F.S. (full scale) max. |
Note: | 1. | Distance from Mounting Reference Plane to Target. |
2. | The sensitivity is defined as slope of the line and it represents the variation in the output voltage per unit length between different products. | |
3. | This is the value of the electrical noise width in the output signal converted to a distance under the following conditions. (1) A/D conversion time: 50 νs max. (2) Ripple noise in the power supply voltage (Vcc): 10 mVp-p max. (3) Low-pass filter time constant of the downstream signal processing circuit: 0.4 ms (4) Distance from mounting reference plane to target: 6.5 mm |
|
4. | This is the peak-to-peak value of the deviation of the signal output from a straight line. A linearity of 2% F.S. indicates the following value: (1) Distance full-scale converted value: 2 mm × 0.02 = 0.04 mm (40 μm) (2) Output voltage converted value: 1.4 mV/μm × 40 μm = 56 mV (for a sensor with a sensitivity of 1.4 mV/μm) |
Note: All units are in millimeters unless otherwise indicated.
Unless otherwise specified, the tolerances are as shown below.
Pin no.
|
Remarks.
|
---|---|
1 | PLS |
2 | VCC |
3 | OUT |
4 | GND |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
3 mm max. | ± 0.3 |
3 < mm ≤ 6 | ± 0.375 |
6 < mm ≤ 10 | ± 0.45 |
10 < mm ≤ 18 | ± 0.55 |
18 < mm ≤ 30 | ± 0.65 |
30 < mm ≤ 50 | ± 0.8 |
Recommended Mating Connectors: Tyco Electronics AMP |
|
175778-4 (crimp-type connector) 173977-4 (press-fit connector) |